Heat Sink Kit for Raspberry Pi B+

SKU
114990125
Rating:
80% of 100
Rating:
80% of 100
$0.99
In stock
10+ Available
-
+

This is an aluminum heatsink kit used for cooling the chips on Raspberry Pi.


Specification

Large plate: 14 x 14 x 6mm

Small plate: 8.8 x 8.8 x 5mm

Technical details

Dimensions 66mm x66mm x66mm
Weight G.W 3g
Battery Exclude

ECCN/HTS

ECCN ERA99
HSCODE 7616999000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.