seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      KiwiSDR Board
      KiwiSDR Board
      KiwiSDR Board
      KiwiSDR Board
      KiwiSDR Board
      KiwiSDR Board
      KiwiSDR Board

      KiwiSDR Board

      SKU 110060489
      $199.00
      13 Available
      $179.10/10pcs+

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      KiwiSDR is a software-defined radio (SDR) covering shortwave, the longwave & AM broadcast bands, various utility stations, and amateur radio transmissions, world-wide, in the spectrum from 10 kHz to 30 MHz. The KiwiSDR is a custom circuit board (cape) you connect to the BeagleBone GreenorBeagleBone Black computer. You simply add an antenna, power supply and network connection. The KiwiSDR is available in two versions: the cape alone and a more complete version including BBG, enclosure and GPS antenna. Both versions include software supplied on a micro-SD card.

      An HTML5-capable browser and internet connection will let you listen to a public KiwiSDR anywhere in the world. Up to four people can listen simultaneously to one radio — each listener tunes independently.

      Try it right now! Listen to KiwiSDR registered on the sdr.huwebsite.


      Features

      • 100% Open Source / Open Hardware.

      • Browser-based interface allowing four simultaneous user web connections.

      • Each connection tunes an independent receiver channel over the entire spectrum.

      • Waterfall tunes independently of audio and includes zooming and panning.

      • Multi-channel, parallel DDC design using bit-width optimized CIC filters.

      • Good performance at VLF/LF since we personally spend time monitoring those frequencies.

      • Automatic frequency calibration via received GPS timing.

      • Easy hardware and software setup. Browser-based configuration interface.

      • Extension interface for adding decoders and utilities.


      Specification

      • SDR covers the 10 kHz to 30 MHz (VLF-HF) spectrum.

      • Web interface based on OpenWebRX      from András Retzler, HA7ILM.

      • Demodulation modes: AM, AMN, LSB, USB, CW, CWN, NBFM.

      • Extensions at present: WSPR viewer/decoder, IQ display, Loran-C viewer.

      • RF antenna connector: SMA and terminal block.

      • Integrated software-defined GPS receiver from Andrew Holme's Homemade GPS Receiver.

      • GPS receives the Navstar system on L1 frequency 1575.42 MHz.

      • GPS antenna connector: SMA, 3.3V powered for active antennas.

      • Voltage: +5V DC, 2.1mm jack, center pin positive.

      • Current: 1.5A including Beagle, KiwiSDR powers Beagle through header connectors.

      • Dimensions: KiwiSDR PCB 117mm * 55mm, SMA connectors additional.


      Part List

      • 1 x KiwiSDR Board

      • 1 x Micro-SD card


      Documents

      • For source code and issues list, please visit our Githubpage.

      • For technical discussion, please come to our Forum.

      • For projects that you would like to share with the community, please visit Recipe.


      Technical Details

      WeightG.W 100g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      How does the KiwiSDR handle AM broadcast interference?
      on Jun 23,2017
      Replyupvote ()
      Hi Dan. I'll repeat what I answered on the KiwiSDR kit FAQ. Yes, it is possible you'll need an HPF depending on how strong your local AM BCB signals are for your particular antenna. Please see here for more information: http://kiwisdr.com/quickstart/index.html#id-overload
      on Jul 02,2017 18:32 PM
      Replyupvote ()
      Reply

        View History

        KiwiSDR Board

        SKU 110060489
        $199.00
        13 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        $179.10/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer