L3D Cube (8x8x8 Full Color Kit)

L3D Cube (8x8x8 Full Color Kit)

SKU 110990460
399.00
4 Available
$399.00/ 1pcs+

Description

The L3D Cube is a 3D LED display that will blow your MIND! 512 RGB LEDs in a 8x8x8 array. Works out of the box. 100% open-source. Programmable over your home's wifi. Built-in microphone for INSANE music visualizations. This is the top selling 8x8x8 3D LED Cube kit in the world with an ever-expanding collection of 3D LED Cube apps at CubeTube.org.

L3D Cube: Your First Volumetric Display  from  Looking Glass  on  Vimeo.


Features

  • The L3D Cube is a full color 8x8x8 LED cube that shows brilliant images and animations in 3D.

  • Easier to assemble than an Ikea shelf!  Takes just 30 minutes, no soldering required.

  • No programming required to get started -- just assemble and plug it in. Comes preloaded with our most popular visualizations.

  • Once you're ready to start programming on the Cube, make new 3D apps in minutes using Processing or Arduino (a.k.a.Wiring).

  • Create and share your own 3D Cube apps online at CubeTube.org with a click of a button.

  • All of the hardware & software is completely open source under a Creative Commons Attribution-Sharealike 2.5 license.


Specification

  • Power: 5V 1A USB power can handle most applications on your Cube - so, this sucker can run off your computer, wall wart, or a battery pack. For super intense visualizations, we've also included a 2A adapter. 100VAC - 220VAC input (you will need to supply your own prong adapter if outside the US)

  • 512 WS2812B RGB LEDs, 100% tested.  We ship with a replacement reed of 8 LEDs, just in case.

  • Comes with a Spark Photon for instant WiFi connectivity and blazing processor speeds.

  • Arduino-compatiable -- includes headers for adding your favorite Arduino.

  • Laser-cut acrylic housing.

  • Built-in microphone and 3-axis accelerometer.

  • Assembly instructions here.

  • Product Weight: 1089.0 grams

  • Product Dimensions: 25cm x 22cm x 7cm


Five ways to use your L3D Cube

  • Plug it in, no setup!  A standard set of visualizations will automatically start playing when you first plug in your cube.  *NEW:  you can control the visualizations by tilting your cube, thanks to the included accelerometer!

  • Download new applications from CubeTube wirelessly to your cube with the click of a button.

  • Write your own programs for the Cube in Arduino language or Processing.  The programs can be stored in the cube's memory or can be streamed to your cube from a computer over your WiFi network.  Here's the definitive guide to programming in 3D in a cube.

  • Connect together multiple cubes and make them interact.

  • Hack it!  Add your own sensors for new interactions or make improvements to your cube itself.  Everything (hardware+software) is open-source and fully documented so hacking is fun!


Documents


Technical Details

Dimensions250mm x 200mm x 70mm
WeightG.W 1095g    
BatteryExclude

ECCN/HTS

ECCNERA99
HSCODE9405409000

Reviews

Questions and Answers

SUBMIT
0
How many visualizations are preloaded?
on Jan 15,2018
Reply upvote ()
Hi Dear Customer, please refer to http://cubetube.org/viz/133/. thanks.
on Jan 17,2018 17:02 PM
Reply upvote ()
The 8x8x8 L3D Cubes come pre-loaded with four demos: Demo 1. Fireworks Demo 2. Zplasma Demo 3. Squarral Demo 4. FFTJoy (sound reactive)
on Jan 17,2018 17:06 PM
Reply upvote ()
Reply
0
Be careful buying from this company, Im not sure If I am just unlucky but tomorrow will be three weeks I have been waiting for my order and I still haven't received feedback as to why or when I will receive it.
on Aug 05,2018
Reply upvote ()
Hi, we sincerely apologize for delay dispatch. But normally, it will take 15~30 days for parcel delivery if you selected registered air mail shipping. For more detailed info please view https://www.seeedstudio.com/shipinfo.html. Besides, if you would let us know your order number, we will have customer service team to follow this case and get back to you at once. Sincerely.
on Aug 07,2018 17:43 PM
Reply upvote ()
Reply
0
Hi What other sizes of cubes like this do you do?, Thanks Steve
on Jul 27,2018
Reply upvote ()
Hi, there~ we have some cubes in differenent size, please go to the web for more infomation### https://www.seeedstudio.com/s/cube.html###, Regards!
on Jul 30,2018 14:20 PM
Reply upvote ()
Reply
0
The USB connector got detached from the board. Where can I purchase a new board?
on Jun 14,2018
Reply upvote ()
Hi,there-please try to fix it youself(it is not a big problem), if it has no works, buy a new one, we don't sell it alone,Sorry. Regards!
on Jun 15,2018 11:32 AM
Reply upvote ()
Reply
0
Hi, I wonder where you ship from and approx. how long it would take to ship on to Japan? Thx!
on May 09,2018
Reply upvote ()
It ships from Hongkong , it takes 2-3 working days via DHL
on May 11,2018 09:40 AM
Reply upvote ()
Reply
0
I have an L3D Cube with a cracked plastic case. How do I get a new case?
on Mar 22,2018
Reply upvote ()
Hi there~Please email us with more detail, such as the order number and some pictures will be helpful. Regards =============================================================== order@seeed.cc
on Mar 22,2018 17:56 PM
Reply upvote ()
Reply
0
i have a l3d with a bad board. can i get a new board?
on Feb 07,2018
Reply upvote ()
Hi there~ Please email our After-sales service team ### techsupport@seeed.cc ###.Please offer more detail, some pictures or vedio will be helpful. Regards
on Feb 07,2018 14:19 PM
Reply upvote ()
Reply
0
hi, sent to Italy? Rome?
on Jan 20,2018
Reply upvote ()
Yes,sure . we support delivery to Italy Rome.
on Jan 25,2018 14:05 PM
Reply upvote ()
Reply
0
How do I connect the USB wire to the port to program it ? the port is inside the casing and I cant find out how to open the case and I cant find any guide either :(
on Jun 21,2017
Reply upvote ()
HI Dear Customer, this is the assembly process and you can reverse it. https://www.dropbox.com/sh/tyudi407wq55rf2/AADVB_WFlFF6lbwUJyrFKErga?dl=0&preview=l3dcube_instructions_A5booklet_v9_poster_OUTLINED.pdf for more info, please refer to http://cubetube.org/docs/. thanks, Bill
on Jan 17,2018 17:11 PM
Reply upvote ()
Reply

    View History

    L3D Cube (8x8x8 Full Color Kit)

    SKU 110990460
    $399.00
    4 Available
    $399.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT