Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Go from Module Selection to a Working Project
Discover how the Wio family supports your journey from early evaluation to real-world deployment, with setup guides, reference designs, SDKs, KiCad libraries, hands-on testing, and projects built by developers. Explore connectivity options across LoRa, Wi-Fi, BLE, GNSS, and more, then find the module and purchasing path that match your technical requirements, location, and development stage.

  • High-Speed Breakthrough:

The next-generation Semtech LR2021 not only retains the ultra-long-range communication of traditional LoRa but also introduces the new FLRC modulation, achieving a remarkable communication rate of up to 2.6 Mbps. This capability extends its use to bandwidth-sensitive applications, such as audio streaming and image transmission.

  • One Hardware, Global Coverage

With broad dual-band coverage (Sub-GHz & 2.4GHz) and the switch-less front end design, a single hardware design achieves global compatibility. Significantly streamline the design process and accelerating your market entry.

  • Univeral Platform

By integrating multiple modulation schemes (LoRa, FLRC, FSK, OQPSK) within a single silicon platform. LR2021 allows developers to choose the optimal combination for any scenario from ultra-low-power sensors to high-speed-controls without hardware redesign. Compatible with various low-power wireless protocols including Amazon Sidewalk, W-MBUS, Wi-SUN FSK, and Z-Wave, LR2021 enables true one-platform-fits-all development, dramatically reducing time-to-market and strategic risk.

  • Best-in-Class Energy Efficiency & Performance

LR2021 delivers a definitive generational leap, outperforming predecessors like the SX1262 across most key metrics. Lower transmission current and higher receiving sensitivity will translate directly into longer battery life and more reliable connections for your devices.

  • Enhanced Channel Activity Detection (CAD):

The LR2021 employs Fast CAD technology featuring an intelligent adaptive threshold and early termination mechanism, which substantially reduces both the power consumption and time required for idle channel detection, further improving device energy efficiency.

  • Ready-to-Go for Arduino, STM32 & Nordic DK

This integrated kit combines real-time OLED feedback and plug-and-play Grove connectors for rapid sensor integration. Its hardware is pin-compatible with Arduino Uno, STM32 Nucleo, and Nordic DK platforms, ensuring your validated design moves seamlessly to production.

Note: 

Learn more about the next-generation performance of the Semtech LoRa Plus™ LR2021.

Specification

RF Chip Specification

Main Chip

LR2021

Chip Size

5(W)*5(L)*0.9(H)mm

Chip Package

QFN-48

Power Supply

1.8 - 3.7V, 3.3V (typical)

Sleep Current

470nA (without RTC)

1.28uA (with RTC)

Power Distortion Mode

SIMO DC-DC

LDO

Maximum Operating Current (Transmitter)

Sub-GHz: 105mA @ +22dBm

2.4 GHz: 27mA @ +14dBm

Maxium Operating Current (Receiver)

LoRa SF7 @ 125KHz: 5.7mA

FLRC: 10.9mA

Output Power

Sub-GHz: +22dBm to -10dBm

2.4 GHz: +12dBm

Receiving Sensitivity

LoRa SF12 @ 125kHz: -141.5dBm

FLRC @ 260kbps:-111dBm

BLE @ 2Mbps: -97dBm

Harmonic Noise

915MHz @ 100kHz: -104dBc/Hz

2.45GHz @ 100kHz: -93dBc/Hz

Antenna

RFI_LF(Sub-GHz)

RFI_HF(2.4GHz)

Impedence: 50Ω

Interface

SPI

Working Temperature

-40°C to +85°C

General

Board Size

65(W) x 73(L)mm x 27(H)mm

Voltage

3.3V (USB type-C)

Button

K1: User button

K2: Reset button

Display

0.96" OLED, 128 x 64 pixel

Grove Interface

I2C x 2

UART x 1

Debug Interface

SWD

SAMD

Antenna

Sub-GHz

2.4 GHz

Hardware Overview

Application

  • Global Shipping and Logistics Tracking

Enable seamless global asset tracking. The LR2021 allows devices to automatically comply with regional radio standards, providing uninterrupted data from port to port.

  • Wireless Video & Image Transmission

With FLRC speeds up to 2.6 Mbps, LR2021 sends images within a second, enabling low-power visual monitoring for security, industrial, and environmental applications.

  • Audio Communication

LR2021 makes low-power audio communication practical—enabling safety intercoms on remote worksites, spoken alerts for equipment and voice-activated sensing in smart environments.

  • Converged Network

Unify dedicated short-range networks (for high-speed data collection) and wide-area networks (for continuous cloud connectivity) on a single device. This architectural shift eliminates redundant infrastructure.

  • High-Speed OTA for Critical Assets

LR2021's high-throughput link ensures robust and rapid firmware updates. It enables guaranteed, zero-downtime updates for critical infrastructure sensors.

Certification

HSCODE8543709990
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

Part List

Seeed Studio XIAO nRF54L15 Module

x2

LoRa Plus Expansion Board

x2

LF Antenna (868-915 MHz)

x2

HF Antenna (2.4 GHz)

x2

USB Cable Type-A Male to Type-C Male (1m)

x2

Read Me Note

x1

Semtech LR2021 LoRa Plus Evaluation Kit-US915 | Semtech | LoRa | XIAO nRF54L15

SKU 100035909

This LR2021 LoRa® evaluation kit, centered on Semtech's 4th-generation dual-band transceiver, enables rapid prototyping of high-speed, long-range IoT devices. It supports Sub-GHz and 2.4GHz frequencies for global coverage, features FLRC modulation for data rates up to 2.6 Mbps, and is hardware-compatible with popular Arduino Uno, STM32 Nucleo, and Nordic DK platforms for seamless development.

USD$119.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy