
The Wio-LR2021 module carries both bands, so one design can move between sub-GHz for long range and 2.4 GHz for worldwide, duty-cycle-free links. No second radio and no second board revision.
FLRC sends a payload in one short burst instead of trickling bytes, so a compressed image or a voice clip arrives in a moment rather than a minute. Drop to LoRa when range matters more.
The 8 MB PSRAM holds camera frames and model buffers, and the dual-core LX7 applies vector instructions to detection and recognition. Frames are judged locally, so the radio carries conclusions rather than raw pixels.
The HAT adds a 2 MP GC2145 camera, a MEMS microphone, an ES8311 codec, and an NS4150B amplifier with a speaker connector. It shares the main board footprint and links over a 14-pin FPC.
A 5 V solar input and a 3.7 V Li-ion connector feed a CN3165 charger that watches battery temperature. Camera, audio, OLED, and Grove rails can be switched off in software when a node is idle.
| MCU Chipset | ESP32-S3R8 |
| Processor | Dual-core Xtensa LX7, 240 MHz |
| RAM | 512 KB SRAM, 8 MB PSRAM |
| Flash | 384 KB ROM |
| External Flash | 16 MB SPI NOR flash |
| Wi-Fi and Bluetooth | 2.4 GHz Wi-Fi 802.11 b/g/n, Bluetooth 5 LE |
| RF Transceiver | Semtech LR2021, integrated in the Wio-LR2021 module |
| Frequency bands | 868-915 MHz @ Sub-GHz, 2400–2500 MHz @ 2.4 GHz |
| Maximum Transmit power | +22 dBm @ Sub-GHz, +12 dBm @ 2.4GHz |
| Receiver Sensitivity | -141.1dBm @ SubGHz, BW=125KHz, SF = 12 -133dBm @ 2.4GHz, BW=125KHz, SF = 12 |
| Antenna | 2 × SMA (Wio-LR2021 Sub-GHz and 2.4 GHz) 3 × IPEX1 (Wio-LR2021 Sub-GHz and 2.4 GHz / ESP32-S3 2.4GHz) |
| Display | 128 × 64 monochrome OLED, CH1116 |
| Power Inputs | 5 V USB Type-C 5 V Solar panel 3.7 V Li-ion battery |
| Power Consumption | Sleep mode: 76.3 uA Total consumption (all RF functioning): 200.7 mA |
| Interface | Type-C USB; Lithium battery connector (1.25 mm JST); Solar panel connector (2.0 mm JST); Grove connector; |
| Dimensions | Main board: 55 × 38.5mm; Media HAT: 55 × 38.5mm; |
Note:
Since the main board uses a 16‑pin header while the Media Hat expansion board uses only a 14‑pin socket, careful attention must be paid to orientation during installation. Ensure that the pins are correctly ALIGNED. Incorrect installation may cause malfunction and could result in irreversible damage to the device.| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
| Wio-LR2021 Dev Kit Main Board | x1 |
| Wio-LR2021 Media HAT | x1 |
| 2.4GHz Stick Antenna | x1 |
| 868-915MHz Stick Antenna | x1 |
| 2.4GHz FPC Antenna | x1 |
| 16 Pin Header | x2 |
| Speaker | x1 |
The Wio‑LR2021 Dev Kit is a dual‑band LoRa development kit that pairs Semtech’s LR2021 transceiver with an ESP32‑S3 and a detachable media HAT. By bringing together sub‑GHz and 2.4 GHz connectivity, FLRC throughput of up to 2.6 Mbps, and on‑device AI on one board, it expands the scope of conventional LoRa applications and enables use cases that were previously unattainable.