LTE Cat 1 Pi HAT (Europe)

LTE Cat 1 Pi HAT (Europe)

SKU 113990496
69.00
3 Available
$69.00/ 1pcs+

Description

Seeed’s LTE CAT.1 Pi HAT is an open source cellular extension modem for Raspberry Pi, based on u-blox LARA-R2xx series. It compatible with Raspberry Pi 1 Model B+ and later versions.


LTE CAT.1 Pi HAT is designed for LTE Category 1 networks and with 2G fallback(EU version only). Embedding common protocols, like TCP/UDP, HTTP.


LTE CAT.1 Pi HAT support UART and USB interfaces. By UART, Raspberry Pi communicate with LTE CAT.1 Pi HAT via AT command without any special driver. It’s well suited for building prototyping rapidly.



Features

  • Compatible with Raspberry Pi 1 Model B+ and later versions

  • LTE CAT.1 and support 2G fallback(EU version only)

  • UART and USB interface for communicate

  • Support Grove I2C and Digital connector

  • Protocols on cellular module

  • Embed TCP/UDP stack

  • Embed HTTP, FTP, SSL

  • Dual stack IPV4/IPV6

  • 3GPP TS 27.007 [8], TS 27.005 [9] standard AT command


Applications

  • IoT gateway

  • Data logger

  • Vending machine

  • POS

  • Smart home devices

  • Robot

  • Advertising

  • Other scenario need cellular networks

Technical Details

Dimensions65mm x 56mm x 18.50mm
WeightG.W 54g     N.W 23.40g
BatteryExclude

Part List

LTE Cat 1 Pi HAT (Europe)1
LTE Antenna2

ECCN/HTS

ECCN5A991.b
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT
0
Why does the BT has to be disabled to make this hat work, I need both?
on Aug 14,2018
Reply upvote ()
Hi, pi3-disable-bt disables the Bluetooth device and restores UART0/ttyAMA0 to GPIOs 14 and 15 for uart communication. thanks.
on Aug 14,2018 18:31 PM
Reply upvote ()
Reply
0
Will there be some demo code or setup instructions?
on Jun 13,2018
Reply upvote ()
Hi Toto, We are updating the wiki now. So you can see it early next week. thanks.
on Jun 21,2018 18:19 PM
Reply upvote ()
Reply

    View History

    LTE Cat 1 Pi HAT (Europe)

    SKU 113990496
    $69.00
    3 Available
    $69.00/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT