the AI Hardware Partner
Toggle Nav
Loading...

M1 RFID Tag (13.56MHz)

M1 RFID Tag (13
$2.00
In stock
  • 10+: $1.70
-
+

PRODUCT DETAILS

M1 RFID Tag (13.56MHz) is widely used in electronic locks or customer identification as well as other systems where a small and easy to carry tag is desired.
The tag can be read by almost any 13.56MHz RFID/NFC reader that can handle Mifare cards. It can be used with 13.56MHz RFID Reader and NFC/RFID Shield.
The similar product is M1 RFID Card (13.56MHz).
Application Ideas
  • Access Control System
  • Identification
  • Object Tracking
Specifications
  • Operating Frequency:13.56 MHz
  • Physical Size:3.5cm*2.8cm
  • Thicness:6.mm
  • Baud:106 kbs
  • Storage Temperature: -30º C to +75º C
  • EEPROM storage: 1K Byte
  • Variable Identification distance:0~5 cm
  • Service life:>=10 years
  • Service time:100,000 re-writes
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 70mm x50mm x6mm
Weight G.W 5g
Battery Exclude

ECCN/HTS

HSCODE 8523521000
USHSCODE 8523520090
UPC 841454106142
EUHSCODE 8531202090
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ