
Note
We have an upgraded version, please refer to MT7628N-A WIFI Module.
MT7628NN Development Board is a Linux Wi-Fi SOC development board designed to enable the prototyping of IoT devices. It is an open development platform based on the OpenWrt Linux distribution. The platform provides generous memory and storage to enable rich application developments. It also supports high-level languages (Python and Node.js) and native application development (C).
MT7628NN Development Board is a co-design product by Seeed Studio and MediaTek. It brings together the parties' knowledge in open hardware and industry-leading reference designs for IoT devices to create this powerful development board.
During prototyping, the platform can take advantage of the free MediaTek Cloud Sandbox service to store data in the cloud. And the MediaTek Labs Partner Connect program is available to help get devices to market.
MT7628NN Development Board offers a Software Development Kit with tools and utilities for tasks such as configuring the development boards, updating board firmware, board support manager, and installing software.
| Specification | Details |
|---|---|
| CPU | MIPS24KEc (580MHz) |
| Total DMIPs | 580 x 1.6 DMIPs |
| I-Cache, D-Cache 64 KB | 64KB, 32KB |
| L2 Cache | N/A |
| Memory | 16-bit DDR2 1Gb, 193MHz |
| Flash Memory | 32MB |
| SD | SD-XC (class 10) |
| Wi-FI | 2T2R 802.11n 2.4GHz |
| Package | DR-QFN156-12mm x 12mm |
| Interface | Count |
| PCIe | 1 |
| USB 2.0 | 1 |
| Fast Ethernet Switch | 5 |
| I2S | 1 |
| PCM | 1 |
| PWM | 4 |
| SPI | 1 |
| I2C | 1 |
| UARTLite | 3 |
| JTAG | 1 |
1 x MT7628NN Development Board
MT7628NN Development Board is a Linux Wi-Fi SOC development board designed to enable the prototyping of IoT devices. It is an open development platform based on the OpenWrt Linux distribution. The platform provides generous memory and storage to enable rich application developments. The platform also supports high-level languages (Python and Node.js) and native application development (C).