Mecanum Wheel Kit (2 Left, 2 Right)
SKU
114990133
The Mecanum wheel is one design for a wheel which can move a vehicle in any direction
YOU MAY LIKE THIS
PRODUCT DETAILS
The Mecanum wheel is one design for a wheel which can move a vehicle in any direction. It is a conventional wheel with a series of rollers attached to its circumference. These rollers each have an axis of rotation at 45° to the plane of the wheel and at 45° to a line through the center of the roller parallel to the axis of rotation of the wheel.
For more details about this kit, please refer to wiki
Features:
Omnidirectional transfer ability
Specification:
- Diameter: 60mm
- Width: 31mm
- Number of Rollers: 8
- Number of Plates:2
- Body material: Aluminum alloy
- Roller material: PP+PE
- Spacer material: Nylon
- Length of roller:30mm
- Net weight:86g*4
- Load capacity:10Kg
Part List:
- 2×Left-handed Mecanum Wheel
- 2×right-handed Mecanum Wheel
- 4×Coupling for Lego Square shaft
- 4×Coupling for Lego Cross shaft
- 12×Hexagon Socket Head Cap Screw M3*40mm
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 373g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
UPC | 841454105954 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review