Non-invasive AC Current Sensor (25A max)

SKU 101990062
Introduction: What is CT sensors Current transformers (CTs) are sensors that are used for measuring alternating current
Free Express Shipping on Orders over $200!
$6.90
1 Available
Qty:
This field is required
ADD TO CART
$6.90 /each 1 pcs
$6.21 /each 10 pcs
$5.87 /each 20 pcs
$5.52 /each 50 pcs
Description
Introduction:

What is CT sensors

Current transformers (CTs) are sensors that are used for measuring alternating current. They are particularly useful for measuring whole building electricity consumption (or generation for that matter).

 

The split core type such as the CT in the picture above, is particularly suitable for DIY use it can be clipped straight on to either the live or neutral wire coming into the building without having to do any high voltage electrical work.

 

   Features:

   Applications

  •          Suitable for the current measuring
  •          Monitoring and protection of AC motor
  •          Lighting equipment
  •          Air compressor

Specification:

  •          Input Current: 0~25A AC
  •          Output Mode: 0~1V
  •          Non-linearity: ±3%
  •          Build-in sampling resistance(RL): 74.4Ω
  •          Resistance Grade: Grade B
  •          Work Temperature: -25°C ~ ﹢70°C
  •          Dielectric Strength(between shell and output): 1000V AC/1min 5mA
  •          Leading Wire in Length: 1m
  •          Open Size: 13mm x 13mm
  •          Fire resistance property: in accordance with UL94-VO
See More
Questions and Answers
188
Does the "Ink"Color Bag have silver tone hardware? (Chain)? It is hard to tell in photo
on Aug 5, 2014
Reply upvote (30)
I bought the black one and the chain is gold color. Not sure of the ink bag.
on Aug 5, 2014
Reply upvote (30)
You need a WiFi Internet connection, and a smartphone or tablet for the Echo App. That's it. It is easy to set up, but it may take you a while to figure out all of the little things that the Echo App can do.
on Aug 5, 2014
Reply upvote (30)
BEWARE this is NOT STEREO and it is NOT MONO. This is only one channel. You will not hear part's of songs (recorded in stereo) that are only played through the left channel. Kinda ridiculous. Still it is a decent sounding speaker.
on Aug 5, 2014
Reply upvote (30)
REPLY
See More
Reviews
★★★★★ Great bag
Purchased this for my 23 year old daughter in the butterscotch color. Great versatile color. She loves the size -- perfect for day or going out at night. Chain can be double to shorten for nighttime and left long to wear as a crossbody during the day.
September 2, 2013 by
Was this review helpful ?
55
Seeed Customer Service:
Thank you for contacting customer service. Our records indicate that your request has already been resolved by one of our customer service representatives. We apologize for any inconvenience. If you have any further questions, please feel free to contact us.
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT