Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Non-Contact Application: Suitable for scenarios requiring non-contact current sensing, ensuring safe measurement without physical circuit interruption.
  • Tool-Free Installation: Easy to deploy by clamping the sensor around the target conductor, eliminating wiring modifications or specialized tools.
  • Portable Design: Compact and lightweight structure enables effortless integration in space-constrained environments.
  • Broad Voltage Compatibility: Supports a wide operating current range (5A~70A), ensuring seamless compatibility with diverse control systems.
  • Galvanic Isolation: Electrically isolated output prevents ground loop interference and enhances system safety in large-current environments.

Specification

Product

Non-invasive AC Current Transformer 30A-1V

Rated Input

30A AC

Rated Output

1V

Accuracy

1%

Work Temperature

-25℃~+70℃

Dielectric Strength(Output/Housing)

AC 3.5KV/1min 50Hz

Waterproof Grade

IP00

Leading Wire in Length

1m

Open Size

13mm x 13mm

Weight

G.W 72g

Battery

Exclude

Non-invasive AC Current Transformer Selection Guide

Rated input

Rated output

Type

5A

1V

Voltage output type

10A

1V

15A

1V

20A

1V

25A

1V

30A

1V

50A

1V

60A

1V

70A

1V

100A

50mA

Current output type

Hardware Overview

Application

  • Suitable for the voltage measuring
  • Monitoring and protection of AC motor
  • Lighting equipment
  • Air compressor

Certification

HSCODE9030899090
USHSCODE9030890100
UPC841454105442
EUHSCODE9013101000
COOCHINA

Part List

Non-invasive AC Current Transformer 30A-1V

×1

Non-invasive AC Current Transformer 30A-1V

SKU 101990028

A non-invasive AC current sensor based on the current transformer principle. It outputs voltage signals directly through a standard 3.5mm audio jack to meet the analog input requirements of oscilloscopes, Arduino, and other devices - eliminating external circuitry and simplifying hardware design.

USD$4.95
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy