
- **Active Stereo IR** Employs active stereo IR technology for depth output, enabling accurate and reliable data output in various lighting conditions
- **Wide Sensing Range** Provides quality depth data output from 0.1m to 20m
- **Wide FOV** Provides wide field of view data at 9-degree horizontal and 65-degree vertical
- **Multi-camera synchrnoization** Supports multi-camera synchronization for both depth image and RGB image
- **USB Connection** Uses single USB 3.0 Type-C cable for power and connectivity
Overall Specifications
Category | Specification | Details |
Basic Parameters | Operating Environment | Full scene: Indoor & Outdoor |
Depth Parameters | Max Working Range [1] | 0.10 - 20m+ |
Recommended Range | 0.26 - 3m | |
IMU | Supported | |
UVC Camera | Supported | |
SDK | Orbbec SDK | |
Depth Technology | Stereo Vision | |
Baseline | 50 mm | |
Spatial Relative Accuracy [2] | ≤1.5% (1280 × 800 @ 2m & 90% × 90% ROI) | |
Field of View (FoV) | 90° × 65° @ 2m (1280 × 800) | |
Resolution@Frame Rate | Up to: 1280 × 800 @ 30fps | |
Shutter Type | Global Shutter | |
Color Parameters | Field of View (FoV) | 86° × 55° |
Resolution@Frame Rate | Up to: 1920 × 1080 @ 30fps | |
Image Format | YUYV & MJPEG | |
Shutter Type | Rolling Shutter | |
Electrical Parameters | Power Supply Recommendation | DC 5V & ≥1.5A |
Average Power Consumption | <3 W | |
Filter Cover | Yes, IR Pass | |
Physical Parameters | Operating Temperature | -10 - 45℃ |
IP Rating | IP5X | |
Dimensions | 90 mm × 25 mm × 30.7 mm | |
Weight | 99g | |
Data & Power Port | USB 3.0 & USB 2.0 Type-C | |
Multi-device Sync Port | 8-pin Interface | |
Mounting Method | Bottom Mount: 1 × 1/4 - 20unc Threaded HoleBack Mount: 2 × M3 Threaded Holes |
Targeted enhancement of depth imagingquality in reflective areas of high-gloss floorpaint or tiled floors under indoor incandescentlighting, as well as in shadowed areas of highdynamic range scenes with sunlight exposure.
Targeted enhancement of depth imagingquality in shadowed areas of high dynamicrange scenes with sunlight exposure
Targeted enhancement of depth imagingquality under strong outdoor lighting.
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
Orbbec Gemini 336 Depth Camera | x1 |
USB Type-A to Type-C | x1 |
Camera Mount | x1 |
The Gemini 336 is a brand-new addition to the Gemini 330 series. Building on the exceptional depth performance of the Gemini 335, it enhances active infrared imaging by filtering visible light. Specifically optimized for depth imaging quality in indoor reflective areas, dark regions of high-dynamic-range (HDR) scenarios, and outdoor strong light conditions, it delivers stable, high-quality depth data for users.