
Product | Orbbec Gemini 2 |
Voltage | 5V (USB Type-C) |
Depth Technology | Active Stereo IR |
Operating Temperature | 0℃~40℃ |
Mechanical Dimension | 90mm x 25mm x 30mm |
Communication Interface | USB 3.0 Type-C |
Camera Driver | UVC |
Depth Range | 0.15m ~ 10m |
Ideal Range | 0.2m ~ 5m |
Depth Resoultion | Up to 1280x800 @ 30fps |
RGB Resoultion | Up to 1920x1080 @ 30fps |
Horizontal FOV | 91° |
Vertical FOV | 66° |
| HSCODE | 8525891900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
Orbbec Gemini 2 3D Camera | x1 |
USB Type-C to Type-C | x1 |
The compact Gemini 2 3D camera is based on Active Stereo IR technology and is equipped with Orbbec’s latest custom ASIC for high quality depth processing, IMU, and single cable USB 3.0 power + connectivity. The wide FOV and the wide depth sensing range makes Gemini 2 adaptable for many applications, especially for robotics. It is easy to set up and operate with the Orbbec SDK and delivers extremely accurate and reliable data in various lighting conditions from pitch black to semi-outdoor.