
Core Parameter | Specific Specification |
Maximum Mapping Area | >1,000,000 m² |
Relocalization | Supports global relocalization, accuracy ±5cm |
Map Management | Supports map continuation, loading and saving |
Mapping & Localization Mode | Primarily based on deep learning vSLAM, compatible with LiDAR fusion |
Multi-Sensor Synchronization Mechanism | Hardware time synchronization |
Camera Specification | Binocular fisheye, 60mm baseline, FOV 180°, global shutter, RGB |
Camera Frame Rate | Typical 15Hz, 10/30Hz customizable |
Dense Depth Camera Function | Adopts end-to-end deep learning solution; supports strong light & weak texture scenarios; effective detection rate >90% |
AI Object Recognition & Segmentation | Supports 18 outdoor scenes and 80 indoor scenes; expandable and customizable on demand |
Maximum Tilt Angle (when LiDAR is equipped) | No requirement (to ensure 2D mapping effect, it is recommended not to exceed 30° tilt angle) |
2D Map Resolution (when LiDAR is equipped) | Adjustable: 2cm/5cm/10cm |
LiDAR Measurement Distance (when LiDAR is equipped) | Maximum measurement distance: 40m @70% reflectivity |
Power Consumption | 10W (typical value, excluding LiDAR) |
Operating Temperature | -20°C ~ 50°C |
Startup Temperature | ≥0°C |
Storage Temperature | -20°C ~ 60°C |
No. | Category | Specification | Parameter/Description |
1 | Power Input | XT30PW-M | DC 9~24V |
2 | Power Input | USB Type-C | Supports USB PD3.0 protocol power input |
3 | Expansion Port | USB 3.1 Gen1 | Supports OTG mode, compatible with Device/Host |
4 | I/O Port | SH1.0-6PWB | 6-Pin external expansion port, used for LiDAR connection |
5 | Data Port | Ethernet RJ-45 | Supports Gigabit Ethernet (1000BASE-T), full-duplex communication; default IP: 192.168.11.1 |
6 | Operation Indicator | White LED | Used for device operation status indication |
7 | Status Indicator | Red/Green Bicolor LED | Used for device status indication |
8 | Reset Button | - | Press to power on; hold for 30 seconds to clear device configuration, then the device will restart automatically after configuration clearance |
9 | Storage Expansion | TF Card Slot | Supports TF card expansion, used for log storage |
9 | Storage Expansion | TF Card Slot | Supports TF card expansion, used for log storage |
| HSCODE | 9031499000 |
| USHSCODE | 9031499000 |
| UPC | |
| EUHSCODE | 9013101000 |
| COO | CHINA |
Aurors S A2M2 | x1 |
Adapter | x1 |
Accessory Kit | x1 |
The Slamtec Aurora S is a next-generation compact AI-integrated spatial perception system launched by SLAMTEC. Integrating visual perception, inertial navigation, and SLAMTEC's self-developed AI deep learning vSLAM technology, it features high integration and plug-and-play functionality. Suitable for high-precision 3D mapping, perception, and spatial positioning across multiple indoor and outdoor scenarios, it can be widely applied in fields such as embodied intelligence, industrial automation, digital twins, and low-speed autonomous driving.