PTR9022 Multiprotocol ANT/BLE Module embedded ARM Cortex

PTR9022 Multiprotocol ANT/BLE Module embedded ARM Cortex

SKU 113990106
6.68
DISCONTINUED
This item is no longer available.

Description

Multiprotocol ANT / Bluetooth Low Energy (BLE) module , released by XunTong Technology. The modules designed with nRF51422-QFAA-R from NORDIC,  high performance and ultra low power consumption, can easily be added in your design and accelerate your development process.

 

nRF51422 is an ultra-low power 2.4 GHz wireless System on Chip (SoC) integrating the nRF51 series 2.4 GHz

transceiver, a 32 bit ARM

 

 

Features:

  • Worldwide 2.4G ISM Band, 250 kpbs/1 Mbps/2 Mbps on-air data rate options

  • ARM® Cortex™-M0 32 bit processor, 256 kB flash memory, 16 kB RAM. 

  • TX Power -20 to +4 dBm in 4 dB steps

  • -90 dBm sensitivity in ANT mode

  • -90 dBm sensitivity in Bluetooth® low energy mode

  • 10.5 mA peak TX (0 dBm), 13 mA peak RX,RSSI (1 dBm resolution)

  • Flexible real-time counter and Two 16 bit and one 24 bit timers with counter mode

  • Rich set of digital interfaces including: SPI, 2-wire , and UART

  • Programmable Peripheral Interconnect(PPI)

  • 32.768 kHz crystal on board

  • 8/9/10 bit ADC – 8 configurable channels

  • AES encryption /decryption accelerator

  • Minimum Size about 26mmX19mmX2mm with Antenna, 1.27mm pin pitch

  • The module design with nRF51422-QFAA-R

 

 

Specification:

 

Applications:

  • Personal Area Networks

  • Health/fitness sensor and monitor devices

  • Medical devices

  • Key-fobs + wrist watches

  • Remote control toys

  • Home/industrial automation

  • Environmental sensor networks

  • Active RFID

  • Personal Area Networks

  • Health/fitness sensor and monitor devices

  • Medical devices

  • Key-fobs + wrist watch

  • Remote control toys

Datasheet

Technical support:shenzhen@freqchina.com

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 2g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8517709000

Reviews

Questions and Answers

SUBMIT

    View History

    PTR9022 Multiprotocol ANT/BLE Module embedded ARM Cortex

    SKU 113990106
    $6.68
    DISCONTINUED
    This item is no longer available.
    $6.68/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT