Particle Photon Kit-Tiny Wi-Fi Development Kit for IoT Project,Open Source Design
YOU MAY LIKE THIS
PRODUCT DETAILS
The Photon Kit includes a Photon with headers, a shiny white mini-breadboard, a USB-micro cable, and a couple of extra surprises to help you start building right away.
Your Photon comes with access to the Particle Cloud, our fully-featured cloud service. The Particle Cloud has some great features for building connected projects, including over-the-air firmware updates, an easy-to-use REST API, and firmware development supported by web and local IDEs.
Specifications:
Single band 2.4GHz IEEE 802.11b/g/n
Supports wireless data rates of up to 65Mbit/s
Supports Open, WEP, WAPI, WPA and WPA2-PSK WiFi security modes
Supports WiFi channels 1 to 14
Low power sleep, stand-by and stop modes
All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.
Access to the Device Cloud includes:
Device Cloud FREE for first 100 devices (learn more)
Device Cloud Features:
Device Management
Over the Air Firmware Updates
Fully Managed Connectivity
Developer Tools
Integrations
Technical details
Dimensions | 36.58mm x20.32mm x6.86mm |
Weight | G.W 91g |
Battery | Exclude |
Part List
Photon | 1 |
White Breadboard | 1 |
USB Micro B Cable | 1 |
Photo Resistor | 1 |
Red LED - 3mm | 1 |
Resistor - 220-Ohm 5% ¼ Watt | 2 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454119906 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |