Particle Sensor Kit 3G (Eur/Afr/Asia): Components for a sample product, 10 Sensors, Particle SIM Card with Service in 100+ Countries

SKU
110060707
If you want to measure temperature, sense loudness, measure distances, capture motion, or detect noxious gases, the Sensor Kit has you covered.
Special Price $79.00 Regular Price $149.99
In stock
-
+

Quantify the world! The Sensor Kit is a curated mix of awesome sensors and electrical components specifically selected by the engineers on the Particle Team. If you want to measure temperature, sense loudness, measure distances, capture motion, or detect noxious gases, the Sensor Kit has you covered. Whether you’re building a connected robot or measuring the world around you, the Sensor Kit is the place to start. For a full list of the sensors, check out the documentation!

The Sensor Kit comes with a Particle SIM card with service in more than 100 countries worldwide, and includes 3 months of Particle's 1MB monthly data plan for IoT devices. All Electrons also include Particle's development tools, access to a cloud platform with messaging, and a SIM dashboard for managing and updating your new connected hardware.

The Electron is a GSM-only device, and does not support CDMA networks.

We offer two types of Electron 3G Kits—one for North and South America (850/1900 MHz) and one for Europe/Asia/Africa (900/1800 MHz). Check the full list of compatible countries for the location in which your product will be deployed.

Basic Data Charges

  • Particle's 1MB monthly data plan:

- 3 months included with kit

- $2.99/month for 1MB (thousands of messages)

- No contracts, cancel anytime

  • $0.99/each additional MB

Specifications

  • STM32F205 ARM Cortex M3 microcontroller

  • 1MB Flash, 128K RAM

  • Cellular modem: U-Blox SARA G-series (2G) or U-series (3G)

  • 36 pins total: 28 GPIOs (D0-D13, A0-A13), plus TX/RX, 2 GNDs, VIN, VBAT, WKP, 3V3, RST

  • Board dimensions: 2.0" x 0.8" x 0.3" (0.5" including headers)

Technical details

Dimensions 76mm x76mm x51mm
Weight G.W 509g
Battery Exclude

Part List

sensors(acceleration, distance, temperature, humidity, motion, vibration, and gases) 10
Particle Electron PCB 1
Particle SIM Card 1
Li-Po battery 1
Taoglas Cellular Antenna 1
USB cable 1
Breadboard 1
Pinout reference card 1
Components for a sample product 1

ECCN/HTS

ECCN 5A991.b
HSCODE 9031809090
USHSCODE 9023009000
UPC 841454119944
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.