Pimoroni pHAT BEAT: stereo audio,16 RGB LEDs,6 buttons

Pimoroni pHAT BEAT: stereo audio,16 RGB LEDs,6 buttons

SKU 114991423
19.95
5 Available
$19.95/ 1pcs+

Description

The ultimate audio add-on for your Pi! pHAT BEAT gives you high-quality, digital, amplified, stereo audio and 16 beautiful little RGB LEDs, in two rows of 8, that are ideal as a VU meter, and 6 buttons to control your audio.


We've taken the I2S mono DAC and amplifier that we used on Speaker pHAT and Picade HAT and... added a second one for stereo goodness. There's a nifty little DIP switch on the bottom of the board that lets you select either mono (left and right are blended through both channels) or stereo playback. The clip-in terminals make it super-simple to wire in your speakers.


The two rows of 8 APA102 RGB LEDs make the perfect VU meter, but can be coded to do whatever you wish, like displaying the steps on a step sequencer Drum HAT or Piano HAT, or just pulsing in time with the beat.


The six buttons on the edges of pHAT BEAT are linked direct to GPIO, and can be used for whatever you wish, although we've suggested some uses on the board, like rewind, play/pause, fast-forward, volume up and down, and power.


Use pHAT BEAT to create a gorgeous little radio for your desk, to stream music from iPhone with Airplay, or turn it into a collaborative Slack-controlled Spotify player for your office!


Features

  • dual I2S DAC/amplifiers for stereo audio (MAX98357A)

  • 3W per channel

  • 2x push fit speaker terminals

  • DIP switch to select blended mono or stereo modes

  • 16 RGB LED pixels (APA102) in 2 rows of 8

  • 6 edge-mounted push buttons

  • pHAT BEAT pinout

  • Compatible with Raspberry Pi 3, 2, B+, A+, Zero, Zero W

  • Software installer and ALSA VU meter plugin

  • Python library

  • Female header requires soldering


Software

We've created a nifty one-line installer to get your pHAT BEAT set up in the blink of an eye. It'll reconfigure your ALSA audio to route it out through pHAT BEAT and install our VU meter plugin to display the volume levels in real time (although you can disable this and code the LEDs yourself).


Our software does not support Raspbian Wheezy.


Technical Details

Dimensions65mm x 30mm x 10mm
WeightG.W 14g    
BatteryExclude

Part List

pHAT BEAT1
2 x 20 Pin female header 1

ECCN/HTS

ECCNERA99
HSCODE8518900090

Reviews

Questions and Answers

SUBMIT

    View History

    Pimoroni pHAT BEAT: stereo audio,16 RGB LEDs,6 buttons

    SKU 114991423
    $19.95
    5 Available
    $19.95/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT