seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit
      Pixel v2.5 maker kit

      Pixel v2.5 maker kit

      SKU 110060094
      $59.00
      7 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      Create LED art installations and wearables using low cost, HUB75 based LED panels. PIXEL supports installations from 32x16, 32x32, 64x32, and 64x64 resolutions. Simply download PIXEL’s free apps for iOS, Android, or Raspberry Pi  and  send GIF animations, scrolling text, and your own pixel art creations in seconds, no soldering or coding required! As an added bonus, the free apps include 100+ works of original pixel art commissioned for this project.




      The PIXEL:LED ART board includes an onboard microSD card allowing you to save your LED art designs locally which will loop indefinitely on the LEDs after your device has been Bluetooth disconnected. Or leave your Android or Raspberry Pi connected and custom code an interactive application displaying art or scrolling messages using our open source example code including support for external sensors (external sensors only supported on Android only firmware).


      The PIXEL Maker’s Kit comes installed with the Android only firmware by default supporting LED panels from 32x16 to 64x64 and can easily be flashed via the onboard microSD card for iOS and wearable support too. Refer here for firmware upgrade instructions and note that only PIXEL 2.5 boards purchased after February 2018 have a firmware that can be upgraded via the onboard microSD card.


      Firmware            Android App          

      iOS App    

      Raspberry Pi 

      Support           

      Grove Sensors  

      Low Power 

      for Wearables          

      Hub75 LED Panel Support     
      Android Only            Yes            No          Yes            Yes            No           

      32×16, 32×32,

      64×32, 64×64             

      iOS/Android 

      32×16            

      Yes            Yes            Yes            No            Yes            32×16 Only           

      iOS/Android 

      32×32            

      Yes            Yes            Yes            No            Yes            32×16 Only            


      Pixel v2.5 maker kit.png


      After writing an animation or scrolling text to PIXEL’s onboard microSD card, your LED design will continue to play and loop after your device has been disconnected. Use PIXEL’s Raspberry Pi integration to create a dynamic installation like displaying different animations based on the weather for example.

       

      The Android only firmware also supports Seeed Grove sensors, specifically 2 analog and 3 digital IO ports. For example, trigger certain animations when someone is near using a proximity sensor. To develop your own app for PIXEL, you'll need to be familiar with Android and/or Java programming and use the PIXEL SDK and sample code

       

      See the PIXEL Maker’s Kit page for a list of tested and supported HUB75 LED matrix panels and power supply options. This kit does not include an LED matrix panel or power supply/battery. Your choice of power supply will depend on the number of LED Matrix panels in your installation. 


      For technical support and suggestions, please visit our forum.

      Also more information and instructions available at http://ledpixelart.com/maker including links to supported HUB75 LED matrix panels and power supply options.


      Technical Details

      Dimensions170mm x 120mm x 40mm
      WeightG.W 156g    
      BatteryExclude
      HUB75 LED Matrix PanelNot Included

      Part List

      Pixel 2.5 PCBA1
      Power Cable1
      A to A USB 2.0 Cable1
      MicroSD Card1
      Blurtooth CSR4.0 USB Dongle1
      Pixel Flat Cable
      FPC IDC Cable

      Reviews

      Questions and Answers

      SUBMIT
      0
      Hi I'm not sure my last question went through. I want to know if I am able to add more fonts to the text creator on the app?
      on Oct 10,2017
      Replyupvote ()
      Hi~To add more fronts,You should modify the app yourself. We have not try, so we do not know for sure.You ca n refer to the SDK and sample in this page.
      on Oct 11,2017 11:19 AM
      Replyupvote ()
      Hi Priscilla, to add more fonts to the Pixel Text Android app, you'd need to modify the source code for that app and re-compile. It's a fairly easy change though. source here https://github.com/alinke/PixelText
      on Nov 02,2017 10:24 AM
      Replyupvote ()
      Reply

        View History

        Pixel v2.5 maker kit

        SKU 110060094
        $59.00
        7 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer