
Quick Starter for Raspberry Pi 2 is HERE!
Notice: Raspberry Pi 2 is not included in this kit.
When you get your first Raspberry Pi 2 single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc. So, you may buy all devices online, and your time and money will be wasted.
Quick Starter kit is like a minimum system for Raspberry Pi 2, all must-have peripheral devices have been included in this kit. Also, the SD card has also preinstalled the Raspbian OS that you can play your Minecraft out-of-box.
This pack contains:
Black Enclosure: An ABS plastic enclosure, easy to assemble.
5V 2.1A Power Adapter: 2.1A Power Adapter is the good choice for Pi 2.
Micro USB and HDMI Cable: There is a switch which USB cable contains is built-in, so you can turn on/off easily. And the HDMI cable is 1 meters length.
USB to TTL Cable: USB to TTL Serial Cable provides the easiest way to connect your microcontroller. It helps you to log in Raspbian console via Putty or Screen.
Ethernet Cable and WiFi USB Adapter: Network devices, wire or wireless.
Features
Minimum kit to power up your Raspberry Pi 2
Including 8GB SD Card preinstalled Raspbian OS
Including micro USB cable with switch
Including WiFi USB Adapter
5V, 2.1A power adapter with FCC/CE certificated
Including simple, but clear guide
American Standard Power Adapter
802.11 b/g/n Wireless USB Adapter
Note
Both hardware and Enclosure are compatible with Raspberry Pi 3.
The SD card which was preinstalled Raspbian OS doesn't compatible with Raspberry Pi 3. If you want to use Raspberry Pi 3 with this Quick Starter Kit, you need to burn the new version Raspbian OS for SD card by yourself, here is a burn tutorial for you reference: http://elinux.org/RPi_Easy_SD_Card_Setup
Technical details
| Dimensions | 200mm x130mm x70mm |
| Weight | G.W 395g |
| Battery | Exclude |
| Power Adapter certificated | FCC, CE |
| Ethernet Cable length | 1 meter |
| HDMI Cable length | 1 meter |
| USB to TTL Cable length | 1 meter |
| Power Adapter Output | 5V, 2.1A |
| Package size | 74*134*202mm |
Part List
| 8GB SD card preinstalled Raspbian OS | 1 |
| Raspberry Pi Black Enclosure | 1 |
| 5V 2.1A USB Power Adapter | 1 |
| Micro USB Cable with Switch | 1 |
| HDMI Cable - 3.2”(1 meter) | 1 |
| USB to TTL Serial Cable | 1 |
| Ethernet Cable - 3.2”(1 meter) | 1 |
| 802.11b/g/n Wireless USB Adapter | 1 |