When you get your first Raspberry Pi B/B+/A+ single-board computer, you have to prepare a lot of peripheral devices, such as USB cable, SD card which must be installed OS, HDMI cable, etc. So, you may buy all devices online, and your time and money will be wasted.
Quick Starter kit like a minimum system for Raspberry Pi B/B+/A+, it means all necessities such as peripheral devices will be included. Also, SD card preinstalled Raspbian OS that you can play your Minecraft out-of-box :)
This kit has two versions, one is included Raspberry PI B+ board, another is not included. This kit consists of 7 devices (except Raspberry Pi B+), such as 5V 2.1A power adapter, USB cable with switch, etc. You can get full part list in Include section.
Notice: Quick Starter Kit with Raspberry Pi includes Raspberry Pi B+.
FEATURES
SPECIFICATION
Dimensions | 200mm x 130mm x 70mm |
Weight | G.W 495g |
Battery | Exclude |