
RF Explorer Upconverter is a high-performance RF frequency mixer to enable input frequency ranges from 100KHz to 250MHz in RF Explorer Spectrum Analyzer and other devices such as SDR and wideband radios.
RF Explorer Upconverter is a multi-purpose device:
* Includes an Upconverter Mixer to enable frequencies 100Khz - 250MHz in your
RF Explorer Spectrum Analyzer or other devices such as RTL-SDR and converts into 530.1-780MHz
* Internal selectable Low Noise Amplifier of 25dB gain nominal, to increase the sensitivity of receivers, Spectrum Analyzers, Oscilloscopes and Near Field antennas in frequencies 100KHz - 4GHz
* Internal selectable Attenuator 30dB nominal to enable large-signal measurement
For more details about user guide and coding, please visit the Upconverter site here.
| Dimensions | 120mm x77mm x26mm |
| Weight | G.W 95g |
| Battery | Exclude |
| Input Frequency band Mixer Mode | 0.1 – 250MHz |
| Input Frequency band: Bypass Mode | 0 – 4GHz |
| LNA Frequency band | 0 – 4GHz |
| Attenuator Frequency band | 0 – 4GHz |
| Internal selectable LNA | 25dB gain |
| Internal selectable Attenuator | 30dB |
| Connectors | Standard SMA 50 ohms RF connectors |
| Absolute Max input power Bypass and Attenuator mode | +30dBm |
| Absolute Max input power LNA mode | +5dBm |
| Mixer stability and accuracy (typical) | +-10ppm |
Part List
| RF Explorer Upconverter | 1 |
| SMA Male-Male adapter | 1 |
RF Explorer Upconverter is a high-performance RF frequency mixer to enable input frequency ranges from 100KHz to 250MHz in RF Explorer Spectrum Analyzer and other devices such as SDR and wideband radios. This product is a co-create collaboration with Seeed Studio and RF Explorer.