RF Explorer RFEMWSUB3G Module
RFEMWSUB3G is an Expansion Module for RF Explorer. It can be plugged in your RF Explorer unit to extend the coverage to 15-2700 MHz (0.015-2.7GHz) continuous frequency band.
It gets attached internally to the RF Explorer main board and exhibits a second antenna connector to cover the new band.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This unit does not include RF Generator functionality, only Spectrum Analyzer functionality is available.
Feature
-
Easy to plug in your RF Explorer unit, compatible with all models. Optionally, you may want to order a fully assembled RF Explorer 3G Combo including a WSUB1G base model and a RFEMWSUB3G expansion module.
-
Includes a transport EVA carry case for RF Explorer
-
Extend band coverage to any frequency starting at 15MHz and going up to 2.7GHz. This include very interesting frequency areas such as 2m HAM radio, all VHF and UHF, FM radio, GPS, WiFi and WiMax, Bluetooth, etc.
-
For detailed instructions please visit www.rf-explorer.com/expansion
Specification
-
Frequency band coverage: 15-2700 MHz
-
Standard SMA 50 ohms connector
-
Amplitude resolution: 0.5dBm
-
Dynamic range: -110dBm to -10dBm
-
Absolute Max input power: +30dBm
-
Average noise floor level (typical): -100dBm
-
50 ohms wideband dual band telescopic 144/430MHz antenna included
-
Frequency stability and accuracy (typical): +-10ppm
-
Amplitude stability and accuracy (typical): +-6dBm
-
Frequency Span: 100MHz
-
Frequency resolution: 1Khz
-
Resolution bandwidth (RBW): automatic 3KHz to 600KHz
-
Expansion RAM: 64KB
-
Expansion ROM: 2MB
Tech Support
This product is designed by RF-Explorer,
-
For more info and to get started with your RF Explorer, visit the start page.
-
For questions and support, please visit https://support.rf-explorer.com
-
For the software for RF Explorer series, please click the following logo for more information:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 124g |
Battery | Exclude |
Part List
RFEM WSUB3G Module | 1 |
SMA 50 ohms connector | 1 |
Antenna | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8517180050 |
UPC | 841454103868 |
EUHSCODE | 9030900000 |
COO | CHINA |
RoHS | 1 |