Loading...

ROCK PI S - Mini Computer with Rockchip RK3308 - 256RAM

SKU
102110363

Rock Pi S is a Single-board computer(SBC) with a small size and high-performance cost ratio.

-
+

PRODUCT DETAILS

Looking for a tiny SBC for some small projects? You must take a look at Rock Pi S.

 

The Rock Pi S is a single-board computer(SBC) that equips an RK3308 Rockchip by Radxa. It is assembled by a 64bits quad-core processor, USB, ethernet and voice detection engine at the size of 1.7 inches. The Rock Pi S is suitable for voice applications and some IoT projects. What ‘s more? The Rock Pi S has a 26-pin expansion header which includes 4 I2C interfaces, 3 PWM interfaces, 2 SPI interfaces, 3 UART interfaces, and one I2SO interface. All these functional interfaces can be embedded into 1.7 inches tiny Pi. This little board is able to support Debian system successfully. It is a good idea to develop this board into a central controller of the media center with a tiny size and attractive price.

 

I hope you enjoy your own project with this high-performance cost ratio board.

Features

  • Rockchip RK3308 Quad A35 64bit processor with built-in VAD
  • 256 MB RAM
  • USB 2.0 OTG(type-C) + USB 2.0 HOST(type-A)
  • RJ45 10/100Mbit Ethernet
  • 26 pin GPIO header
  • 26 pin voice/audio header includes I2C, PCM, TDM, PDM, SPDIF, and HDMI ARC
  • Size 1.7x1.7 inch (~38.1mmx38.1mm)
  • Debian and Buildroot successfully tested
Rock Pi S(256MB RAM)Rock Pi S(512MB RAM)Rock Pi S(512MB RAM/1GB NAND FLASH)
WiFi -
Bluetooth -
PoE - -

Related products

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471410150
UPC

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ