Product Details
Wiki & Learn
Reviews
Download PDF

Description

How to get started with your Raspberry Pi 4 if you are a newbie? Don't panic. We have helped you select the best starter kit regarding Raspberry pi 4 to assist you in your amazing raspberry pi jounery.

Let us see what we need for starter, firstly we need to charge the raspberry pi 4 so we have a power supply in the box for you, it is 5V3A type C wall adapter, perfect compatible with pi 4. A micro SD card with card reader is necessary to get your pi running and a case with heat sink is critical to make your pi look tidy and cool it down. They are all in the box. Besides, there is also a micro HDMI to standard HDMI male cable to connect your pi with screen.

It looks like you have get all the things you need to turn it into a computer. What if you only have a laptop on hand rather than a screen? Now you need a Ethernet cable to connect pi 4 with your laptop so you can get access to SSH to control your pi. This starter kit is a very thoughtful kit for starters to begin explore pi world.

The Raspberry Pi 4 starter kit includes:

  • Raspberry Pi 4 Computer Model B 4GB

  • Wall Adapter Power Supply - 5VDC 3A Type-C

  • Micro SD Card with Card Reader-32GB(Class 10) 

  • ABS H-Type Black Case for Raspberry Pi 4 B  (It Contains Fans and Heat Sinks)

  • Micro HDMI to Standard HDMI Male Cable - 1m(Support Pi 4)

  • Cat6 Ethernet Cable - 1 Meter

Except for starter kit, we have prepared more raspberry pi kits based on raspberry Pi 4(4GB) for differnt prototype purposes.

Raspberry Pi 4 (4GB) Basic Kit ($59)

Raspberry Pi 4 (4GB) Starter Kit ($79.8)

Raspberry Pi 4 (4GB) Grove Beginner Kit ($98)

Raspberry Pi 4 (4GB) Media Centre Kit ($84)

Raspberry Pi 4 Deskstop Kit ($99)

Specification

  • Processor:   Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Memory:    1GB, 2GB or 4GB LPDDR4(depending on model)
  • Connectivity:
    • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
    • LAN, Bluetooth 5.0, BLE
    • Gigabit Ethernet
    • 2 × USB 3.0 ports
    • 2 × USB 2.0 ports
  • GPIO:    Standard 40-pin GPIO header(fully backwards-compatible with previous boards)
  • Video & Sound:
    • 2 × micro HDMI ports (up to 4Kp60 supported)
    • 2-lane MIPI DSI display port
    • 2-lane MIPI CSI camera port
    • 4-pole stereo audio and composite video port
  • Multimedia:
    • H.265 (4Kp60 decode)
    • H.264 (1080p60 decode, 1080p30 encode)
    • OpenGL ES, 3.0 graphics
  • SD card support:    Micro SD card slot for loading operating system and data storage
  • Input power:
    • 5V DC via USB-C connector (minimum 3A)
    • 5V DC via GPIO header (minimum 3A)
    • Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
  • Environment:    Operating temperature 0–50ºC
  • Compliance:    For a full list of local and regional product approvals, please visit         https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
  • Production lifetime:    The Raspberry Pi 4 Model B will remain in production until at least January 2026.

Hardware Overview

Raspberry Pi 4 Hardware Overview by Seeed

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Part List

Raspberry Pi 4 Computer Model B 4GB1
Wall Adapter Power Supply - 5VDC 3A Type-C1
Micro SD Card with Card Reader-32GB1
ABS H-Type Black Case for Raspberry Pi 4 B1
Micro HDMI to Standard HDMI Male Cable - 1M1
Cat6 Ethernet Cable - 1 Meter1

Raspberry Pi 4B - Starter Kit - 4GB

SKU 110061125

How to get started with Raspberry pi 4 ? We has a List that has a power supply , a micro SD card with card Reader , a case with heat sink ,a micro HDMI to standard HDMI male cable and a Cat6 cable .You can easily use this toolkit to build your own Raspberry pi project, you can easy to run with this kit.

USD$95.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy