Product Details
Wiki & Learn
Reviews
Download PDF

Description

Are you interested in Amazon's Echo? How a maker can resist the temptation not to build one by youself? Wouldn't it be awesome to build a music player? Trying to set up a Plex Media Server at an affordable price? Is that possible to install Kodi to turn raspberry pi into a home media centre? Can you build your own Raspberry Pi Pirate Radio? There is no " impossible" in a maker's dictionary, not to mention a maker with a Raspberry pi 4.

Raspberry pi is an excellent choice for building a cost effective media centre. There are a lot of tutorials online to teach you how to build home media centre with Raspberry pi. For Raspberry pi 4, we have set up a raspberry pi media centre kit with Seeed's respeaker 2-Mics Pi HAT and Mono enclosed Speaker. There two parts enables your raspberry pi the function of listening and speaking. Imagine you go into your room and talk to the mirror, and it tells you lastest news. You can make it come true easily with this kit.

The Raspberry Pi 4 Media Centre kit includes

  • Raspberry Pi 4 Computer Model B 4GB

  • Wall Adapter Power Supply - 5VDC 3A Type-C

  • Micro SD Card with Card Reader-32GB(Class 10)

  • ABS H-Type Black Case for Raspberry Pi 4 B

  • Micro HDMI to Standard HDMI Male Cable - 1m(Support Pi 4)

  • Cat6 Ethernet Cable - 1 Meter

  • ReSpeaker 2-Mics Pi HAT

  • Mono Enclosed Speaker - 2W 6 Ohm

Except for Media Centre Kit, we have prepared more raspberry pi kits based on raspberry Pi 4(4GB) for differnt prototype purposes.

Raspberry Pi 4 (4GB) Basic Kit ($59)

Raspberry Pi 4 (4GB) Starter Kit ($79.8)

Raspberry Pi 4 (4GB) Grove Beginner Kit ($98)

Raspberry Pi 4 (4GB) Media Centre Kit ($84)

Raspberry Pi 4 Deskstop Kit ($99)

Specification

  • Processor:   Broadcom BCM2711, quad-core Cortex-A72 (ARM v8) 64-bit SoC @ 1.5GHz
  • Memory:    1GB, 2GB or 4GB LPDDR4(depending on model)
  • Connectivity:
    • 2.4 GHz and 5.0 GHz IEEE 802.11b/g/n/ac wireless
    • LAN, Bluetooth 5.0, BLE
    • Gigabit Ethernet
    • 2 × USB 3.0 ports
    • 2 × USB 2.0 ports
  • GPIO:    Standard 40-pin GPIO header(fully backwards-compatible with previous boards)
  • Video & Sound:
    • 2 × micro HDMI ports (up to 4Kp60 supported)
    • 2-lane MIPI DSI display port
    • 2-lane MIPI CSI camera port
    • 4-pole stereo audio and composite video port
  • Multimedia:
    • H.265 (4Kp60 decode)
    • H.264 (1080p60 decode, 1080p30 encode)
    • OpenGL ES, 3.0 graphics
  • SD card support:    Micro SD card slot for loading operating system and data storage
  • Input power:
    • 5V DC via USB-C connector (minimum 3A)
    • 5V DC via GPIO header (minimum 3A)
    • Power over Ethernet (PoE)–enabled(requires separate PoE HAT)
  • Environment:    Operating temperature 0–50ºC
  • Compliance:    For a full list of local and regional product approvals, please visit         https://www.raspberrypi.org/documentation/hardware/raspberrypi/conformity.md
  • Production lifetime:    The Raspberry Pi 4 Model B will remain in production until at least January 2026.

Hardware Overview

Raspberry Pi 4 Hardware Overview by Seeed

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

Part List

Part List

Raspberry Pi 4 Computer Model B 4GB1
Wall Adapter Power Supply - 5VDC 3A Type-C1
Micro SD Card with Card Reader-32GB1
Heat Sink Kit for Raspberry Pi 4B - Gold Aluminum and Copper Blocks1
Micro HDMI to Standard HDMI Male Cable - 1M1
Cat6 Ethernet Cable - 1 Meter1
ReSpeaker 2-Mics Pi HAT1
Mono Enclosed Speaker - 2W 6 Ohm1

Raspberry Pi 4B - Media Centre Kit - 4GB

SKU 110061129

This Raspberry pi 4 kit contains basic accessories that can be run. It also adds a ReSpeaker 2-Mics Pi HAT and a speaker. You can make some music projects or language recognition functions.

USD$99.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy