Raspberry Pi HDMI LCD (7 inch)

SKU 114990835
59.99
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock

Description

标签.jpg

Raspberry Pi HDMI LCD (7 inch) is a low-cost 7 inch Capacitive Touch Screen LCD, HDMI interface, supports various systems, designed for Raspberry Pi

标签1.jpg

  • 800×480 high resolution

  • Capacitive touch control

  • Supports Raspberry Pi

  • Supports Banana Pi / Banana Pro, comes with Lubuntu, Raspbian images

  • Supports BB Black, comes with Angstrom image

  • For other mini-PCs, driver is required and should be developed by users

  • Not only for mini-PCs, it can work as a computer monitor just like any other general HDMI screen

  • HDMI interface for displaying, USB interface for touch control

  • Back light control to lower power consumption

If you want to purchase Raspberry Pi HDMI LCD (10.1 inch) or Raspberry Pi HDMI LCD (5 inch), Please click the link.

标签2.jpg

7inch-HDMI-LCD-B-size.jpg

Please visit our wiki page for more info about this product.

标签10.jpg

  1. 7inch HDMI LCD x 1

  2. HDMI connector x 1

  3. RPi screws pack (4pcs) x 1

  4. DVD × 1

  5. Micro USB Cable x 1


Technical Details

Dimensions210mm x 145mm x 50mm
WeightG.W 430g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8473309000

Reviews

Questions and Answers

SUBMIT
0
Is this color or monochrome LCD?
on Nov 28,2016
Reply upvote ()
Hi~As you can see in our Sample image,it is color LCD
on Sep 28,2017 11:40 AM
Reply upvote ()
Reply
0
can i buy in large quantities? such as 6000 pcs...and what price perpiece?
on Nov 21,2017
Reply upvote ()
Hi there, please contact our email # order@seeed.cc #.There will be sales staff to communicate with you.Regards
on Nov 21,2017 09:48 AM
Reply upvote ()
Reply
0
Any idea when it will be back in stock or it was discontinued?
on Sep 28,2017
Reply upvote ()
Hi, it will be back in stock.
on Nov 17,2017 14:24 PM
Reply upvote ()
Reply
0
is the touch driver is compatible with debian and windows?
on Mar 21,2018
Reply upvote ()

    View History

    Raspberry Pi HDMI LCD (7 inch)

    SKU 114990835
    $59.99
    OUT OF STOCK
    This item is not available at the moment
    Get notified when it's back in stock
    $59.99/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT