Raspberry Pi Media Center Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
This media center kit helps you to turn your Raspberry Pi into a media center. It contains a 16GB SD card which preinstalled OpenELEC. OpenELEC stands for Open Embedded Linux Entertainment Center, it is a small Linux based Just Enough Operating System (JeOS) built from scratch as a platform to turn your computer into a Kodi media center. Aprt from that, it also includes a 1.5M HDMI to HDMI Cable to connect the Pi to TV conveniently and a 802.11b/g/n wireless USB adapter to make it WiFi supported. An enclosure for Pi B+/2 is also in the kit to offer protection to your Pi.
Note:
Please note that this kit does not includes Raspberry Pi board.
Features
Out-of-Box
Open ELEC Preinstalled
WiFi Supported
16GB MicroSD Card
Part List:
16GB SD Card Preinstalled OpenELEC x 1
Raspberry Pi B+/2 Enclosure x 1
5V 2.1A USB Power Adapter x 1
Micro USB Cable with Switch x 1
1.5M HDMI to HDMI Male Cable x 1
802.11 b/g/n Wireless USB Adapter x1
Document
It will be appreciated if you can help us improve the documents, provide more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 200mm x130mm x70mm |
Weight | G.W 424g |
Battery | Exclude |
Part List
Raspberry Pi Media Center Kit | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454119531 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |