Raspberry Pi RGB1602 LCD Module
YOU MAY LIKE THIS
PRODUCT DETAILS
Raspberry Pi RGB-LCD1602 module is designed specifically for the Raspberry Pi, , which has an optional three-color RGB (red, green, blub) backlight, you can choose according to different situations different colors, to meet the different needs of users, with three independent dimming pin, which could be mixed to form a more brilliant color. using a dot matrix liquid crystal display (LCD), displays 16 characters X2 line of characters, the character size is 2.95X4.35 (WXH) mm, built-HD44780 type LCD controller interfaces can be directly connected to the MCU.
It's a LCD display which can show two lines and 16 characters on it. and it easy to use a blue and white 16x2 Character LCD.
It's based on I2c protocol and it can communicate with your Pi with less wire.
With this in mind, we wanted to make it easier for people to get these LCD into their projects so we devised a Pi plate that lets you control a 16x2 Character LCD,
up to 3 led pins(RGB backlight) AND 5 keypad pins with pull-up resister using only the two I2C pins on the R-Pi!
The best part is you don't really lose those two pins either, since you can stick i2c-based sensors, RTCs, etc and have them share the I2C bus.
This is a super slick way to add a display without all the wiring hassle. This pi plate is perfect for when you want to build a stand-alone project with its own user interface.
The 4 directional buttons plus select button allows basic control without having to attach a bulky computer.
The plate is designed for both Revision 1 and Revision 2 Raspberry Pi's. It uses the I2C (SDA/SCL) pins, RGB backlight is controlled by Raspberry Pi GPIO pin and you can make it as breath light with softPWM.
To keep them from shorting against the metal, a piece of electrical tape must be placed onto the USB ports.
Display construction: 16 Characters * 2 Lines
Dimensions: 5.74cm × 8.24cm
Comes with a 16x2 Blue & White LCD
Plug and play with any Raspberry Pi
Uses only the I2C (SDA/SCL) pins
This board/chip uses I2C 7-bit address 0x20
RBG backlight
Pluggable LCD1602 module
1 x RPI 16x2 LCD + Keypad Kit
Technical details
Dimensions | 125mm x85mm x42mm |
Weight | G.W 103g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531200020 |
UPC | 841454119586 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |