OpenClaw OpenClaw
K
Loading...

Seeed Studio Raspberry Pi Zero 2 W with Header Basic Kit (Pre-Soldered)

SKU
114060102
Rating:
100 % of 100

This basic kit includes the pre-soldered Raspberry Pi Zero 2 W with Header and all basic essential accessories. The Raspberry Pi Zero 2 W is the smallest product in the Raspberry Pi family. With a quad-core 64-bit ARM Cortex-A53 processor clocked at 1GHz and 512MB of SDRAM, Zero 2 is up to five times as fast as the original Raspberry Pi Zero.

$22.90
In stock
  • 10+: $21.90
Model
Pi 5
Pi 4
Pi Zero 2W
Pi 3
RAM
1GB
2GB
4GB
8GB
16GB
None
Type
Board
Starter Kit
-
+
Product Details
Wiki & Learn
Reviews