Loading...

Rock Pi X B4E32 SBC/ Mini PC - Intel Atom x5-Z8350 CPU with 4GB LPDDR3 RAM, 32GB eMMC, Wi-Fi, Bluetooth, PD 2.0, QC 3.0 and PoE support

SKU
102110371
Rating:
80% of 100

ROCK Pi X is an X86 SBC (Single Board Computer) that can run both Windows and Linux distributions. ROCK Pi X B4E32 features an Intel Cherry Trail Z8350 quad-core processor, 64-bit dual-channel 4GB 1866Mb/s LPDDR3 RAM, 32GB eMMC storage, up to 4K@30 HDMI, 3.5mm jack with mic, 802.11 ac Wi-Fi, Bluetooth 4.2, USB Ports, GbE LAN, 40-pin color expansion header and an RTC connector. Also, ROCK Pi X supports USB PD 2.0 and QC 3.0 powering.

$75.00
In stock
-
+

PRODUCT DETAILS

Features

  • X86 SBC which can run both Windows and Linux distributions
  • Intel Atom x5-Z8350 Quad-Core X86 processor in a compact-sized Raspberry Pi form factor
  • Rich I/O peripherals for better connectivity
  • 40-Pin expansion header for project expandability
  • 802.11 ac Wi-Fi & Bluetooth 4.2 to realize IoT projects
  • Supports PD 2.0 and QC 3.0 power input
  • PoE support with additional PoE HAT

Description

ROCK Pi X is an X86 SBC (Single Board Computer) that can run both Windows and Linux distributions.

ROCK Pi X B4E32 features an Intel Cherry Trail Z8350 quad-core processor, 64-bit dual-channel 4GB 1866Mb/s LPDDR3 RAM, 32GB eMMC storage, up to 4K@30 HDMI, 3.5mm jack with mic, 802.11 ac Wi-Fi, Bluetooth 4.2, USB Ports, GbE LAN, 40-pin color expansion header and an RTC connector. Also, ROCK Pi X supports USB PD 2.0 and QC 3.0 powering.

Specifications

SpecificationDetails
Processor 64bits Quad Core X86 Processor
Intel Atom x5-Z8350 Cherry Trail
Quad-core processor @ 1.44 GHz / 1.84 GHz (Turbo)
Intel Gen8 HD graphics @ 500 MHz
Memory 64bit dual-channel 4GB LPDDR3@1866Mb/s
Storage High-performance 32GB eMMC module
micro-SD card (supports up to 128GB)
Display HDMI 2.0 up to 4k@30
Audio 3.5mm jack with mic
HD codec that supports up to 24-bit/96KHz audio.
Wireless 802.11 ac Wi-Fi
Bluetooth 4.2
With onboard antenna and external antenna support
USB USB 3.0 OTG X1, hardware switch for host/device switch, lower one
USB 2.0 HOST X3
Ethernet GbE LAN with Power over Ethernet (PoE) support
Additional HAT is required for powering from PoE
IO 40-pin Expansion Header
2 x UART
2 x SPI bus
2 x I2C bus
1 x PCM/I2S
1 x SPDIF
2 x PWM
1 x ADC
6 x GPIO
2 x 5V DC power in
2 x 3.3V DC power in
Others RTC battery connector for time backup (optional)
Power USB PD, support USB Type C PD 2.0, 9V/2A, 12V/2A, 15V/2A, 20V/2A.
Qualcomm® Quick ChargeTM: Supports QC 3.0/2.0 adapter, 9V/2A, 12V/1.5A
Size 85mm x 54mm

Hardware Overview 

Part List 

  • 1 x Rock Pi X B4E32 SBC
  • 1 x Wi-Fi/Bluetooth Antenna

ECCN/HTS

HSCODE 8543709990
UPC

LEARN AND DOCUMENTS

Documentations

Learn

This guide has everything that you need to know in order to get your Rock Pi X up and running!

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    80%
    So far, enjoying the process
    I received two yesterday. I have the RTC batteries, and a few different power supplies arriving Sunday. I hope the case and heat sink discovery process goes smoothly. One word of caution: DO NOT DISCOUNT anything that you are told in the product info! Most importantly, the power supply is 9-20v. Do not try to use it with 5v. Certain dual voltage (fast chargers) for cell phones will work, and some will not. Just remember, it's not a RasPi (it just looks a lot like it)!
    By

FAQ

1 Item

Show per page