
From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!
Note: We suggest adding 3D Printed Skeleton together with your order. We have fine-tuned the 3D printed parts for easier installation
SO-ARM10x Low-Cost AI Arm Kit and Arm Kit Pro | ||||
Type | SO-ARM100 | SO-ARM101 | ||
Arm Kit | Arm Kit Pro | Arm Kit | Arm Kit Pro | |
Leader Arm | 12x (7.4V) 1:345 gear ratio motors for all joints | 12x (12V) 1:345 gear ratio motors for all joints | 1x (7.4V) 1:345 gear ratio motor for No.2 joint | |
2x (7.4V) 1:191 gear ratio motors for No.1 and No.3 joints | ||||
3x (7.4V) 1:145 gear ratio motors for No.4, No.5 joints and the No.6 gripper | ||||
Follower Arm | Same as SO-ARM100 | Same as SO-ARM100 | ||
Power Supply | 5.5mm*2.1mm DC 5V4A | 5.5mm*2.1mm DC 12V2A | 5.5mm*2.1mm DC 5V4A | 5.5mm*2.1mm DC 12V2A For Follower Arm |
5.5mm*2.1mm DC 5V4A For Leader Arm | ||||
Angle sensor | 12-bit magnetic encoder | |||
Recommended Operating Temperature Range | 0℃~40℃ | |||
Communication Method | UART | |||
Control Method | PC | |||
Disclaimer:
Seeed Studio only provides the hardware required for LeRobot.
For SO-ARM10x hardware , please refer to: TheRoboStudio for synchronized updates.
For software and tutorials, please follow: Huggingface/Lerobot.
The LeRobot framework is compatible with the SO-ARM100 robotic arm. It provides complete data collection, training, and deployment for teaching the robotic arm, and also has a comprehensive simulation platform. On the Nvidia Jetson edge device, it's easy and quick to train a customized robotic arm to complete grasping and placing tasks. For detailed tutorials, please refer to: LeRobot - NVIDIA Jetson AI Lab
| HSCODE | 9023009000 |
| USHSCODE | 8501106080 |
| UPC | |
| EUHSCODE | 9023001000 |
| COO | CHINA |
Purchased after March 2025
STS3215 Servo Motor(with screws) | x12 |
x2 | |
Stud | x8 |
Screw | x8 |
Power Supply Cable (Multiple head) | x2 |
USB-C Cable | x2 |
DC Power Pigtail Cable | x2 |
Purchased before March 2025
STS3215 Servo Motor(with screws) | x12 |
Bus Servo Adapter | x2 |
Power Supply Cable (One head) | x2 |
USB-C Cable | x2 |
Note:
This servo motor kit does not include 3D printed parts. Purchase a finetuned 3D printed parts from us or print your own or visit the Github for original files.
Build your own imitation learning robotic arm with the SO-ARM100! Designed for LeRobot and Hugging Face projects, these kits include servo motors, adapter board, and cables. Open-source, low-cost, and DIY-friendly—perfect for robotics enthusiasts and developers. Start prototyping today with our comprehensive resources!