
Trusted by millions of users, the EFR32MG21 chip ensures reliable and stable performance.
65% smaller than the ZBDongle-E, making it more flexible to fit into various USB ports.
Works seamlessly with multiple open-source platforms such as Home Assistant, Zigbee2MQTT and openHAB to meet diverse user needs.
Supports firmware flashing via the SONOFF Dongle Flasher tool, allowing you to switch between different operating modes effortlessly.
Enables flexible placement and minimizes electromagnetic interference from USB 3.0 ports.
| Product | SONOFF Dongle Lite MG21 Zigbee/Thread USB Dongle |
| Model | Dongle-LMG21 |
| Connection | USB ports |
| Antenna Gain | 2dBi |
| Number of Antennas | 1 |
| Soc | EFR32MG21 |
| Supported Platforms | Home Assistant / OpenHAB /Zigbee2MQTT/iobroker |
| Cable Included | USB port cable (0.5m) |
| Input | 5V⎓500mA |
| Zigbee | IEEE 802.15.4 |
| Working temperature | -10°C~60° |
| Casing materials | Aluminum, PC+ABS |
| Color | Dim gray |
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| SONOFF Dongle Lite MG21 Zigbee/Thread USB Dongle | x1 |
| USB cable extension (0.5m) | x1 |
| Packaging box | x1 |
| Quick guide | x1 |
SONOFF Dongle Lite MG21 is a versatile Zigbee USB coordinator powered by the stable and reliable EFR32MG21 chip, model Dongle-LMG21. It can be used as a Zigbee gateway in Home Assistant, openHAB, Zigbee2MQTT, or other open-source platforms to control all your Zigbee devices locally.
Additionally, it can easily be flashed with Zigbee Router, OpenThread RCP, or MultiPAN RCP firmware through the SONOFF Dongle Flasher, playing different roles in the smart home.