
Powered by the EFR32ZG23 + ESP32D0WDR2 dual-chip design, it supports the Z-Wave S2 security protocol, delivering strong anti-interference performance and ultra-fast local response.
Supports Ethernet, Wi-Fi, and USB connections for maximum flexibility. The aluminum alloy enclosure, tested with 24-hour salt spray resistance, ensures excellent heat dissipation and durability—even in humid or corrosive environments like basements.
With Z-Wave Long Range (ZWLR) support, it enables stable point-to-point long-distance communication. The 360° adjustable antenna ensures consistent performance even in complex environments.
Features a dedicated LAN-based web interface to monitor device status, configure settings, and update firmware anytime. All data is stored locally, ensuring complete privacy and security.
Fully compatible with major open-source platforms like Home Assistant, openHAB, and Z-Wave JS, allowing you to build a customizable and reliable smart home hub with ease.
| Product | SONOFF Z-Wave 800 PoE Dongle Max |
| Model | Dongle-MZG23 |
| Connection | Ethernet/Wi-Fi/USB (*Supports PoE) |
| Antenna Gain | 3dBi |
| Number of Antennas | 2 |
| Soc | EFR32ZG23+ESP32D0WD |
| Additional Capabilities | Web Console / Webhooks / AP Hotspot / Wireguard |
| Supported Platforms | Home Assistant / OpenHAB / Z-Wave JS |
| Cable Included | USB Type-C cable (1m) |
| Input | 5V=1A for Type C or 48V=-0.25A for PoE port |
| Wireless connections | Z-Wave, Wi-Fi IEEE 802.11b/g/n 2.4GHz |
| Working temperature | -10°C~60° |
| Casing materials | Aluminum, PC+ABS |
| Network interface type | RJ45 |
| Color | Dim gray |
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| SONOFF Z-Wave 800 Dongle Max | x1 |
| Scew accessory package | x2 |
| USB Type-C cable (1m) | x1 |
| Bracket | x1 |
| Double-sided tape | x2 |
| Quick guide | x1 |
SONOFF Z-Wave 800 Dongle Max is a Z-Wave controller developed based on the ESP32D0+ EFR32ZG23, model Dongle-MZG23. It is designed to connect Z-Wave Devices to open-source platforms like Home Assistant and openHAB. It supports PoE power supply and offers multiple connectivity options, making it adaptable to various usage scenarios.