
Built on the powerful combination of EFR32MG24 +ESP32D0WDR2, Dongle Max delivers outstanding processing capability and rock-solid stability. Give you more performance headroom and future expansion possibilities.
Supports Ethernet, Wi-Fi, and USB connections, giving you the freedom to deploy Dongle Max wherever it fits best. Even when your Dongle is far from the router, wireless access keeps it connected.
Access a dedicated web console that brings together device status, settings, logs, and alerts — all in one place. Monitor uptime, troubleshoot, or fine-tune behavior without command lines.
Switch or update firmware right from the web interface — no disassembly or manual flashing required. Whether using it as a Zigbee coordinator, router, or Thread RCP, Dongle Max makes it simple.
Equipped with 5dBi dual adjustable antennas for enhanced 360° signal coverage. The aluminum housing is built to last, tested with 24-hour salt spray, and certified by CE, FCC, and RoHS — ensuring long-term reliability and peace of mind.
| Product | SONOFF Dongle Max Zigbee/Thread PoE Dongle |
| Model | Dongle-M |
| Connection | Ethernet/Wi-Fi/USB (*Supports PoE) |
| Antenna Gain | 5dBi |
| Number of Antennas | 2 |
| Soc | EFR32MG24+ESP32D0WD |
| Additional Capabilities | Web Console / Webhooks / AP Hotspot / Wireguard |
| Supported Platforms | Home Assistant / OpenHAB / Z-Wave JS |
| Cable Included | USB Type-C cable (1m) |
| Input | 5V⎓1A for Type C or 48V⎓ 0.25A for PoE port |
| Wireless connections | Zigbee 3.0, Wi-Fi IEEE 802.11b/g/n 2.4GHz |
| Working temperature | -10°C~60° |
| Casing materials | Aluminum, PC+ABS |
| Network interface type | RJ45 |
| Color | Dim gray |
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| SONOFF Dongle Max Zigbee/Thread PoE Dongle | x1 |
| Scew accessory package | x2 |
| USB Type-C cable (1m) | x1 |
| Bracket | x1 |
| Double-sided tape | x2 |
| Quick guide | x1 |
SONOFF Dongle Max is a Zigbee gateway developed based on ESP32D0+EFR32MG24, model Dongle-M, designed to connect Zigbee sub-devices to open-source platforms like Home Assistant and Zigbee2MQTT. It supports POE power supply and offers multiple connectivity options, making it adaptable to various usage scenarios.