Sealed Membrane 4*4 button pad with sticker
SKU
111990000
8 Pin keyboard scan, ready to go and super slim
- 10+: $6.75
- 20+: $6.38
- More
- 50+: $6.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
8 Pin keyboard scan, ready to go and super slim.
Technical details
Dimensions | 70mm x170mm x4mm |
Weight | G.W 7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 4016999090 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review