K
Loading...

Seeed Studio XIAO ESP32-C6(Tape & Reel)

This is the Tape & Reel version of XIAO ESP32C6, which is a cost-effective MCU based on Espressif’s ESP32-C6. This packaging format is designed for automated SMT assembly and large-scale production. This compact MCU excels in Matter-compliant smart home applications with its support for various wireless connectivity (2.4GHz Wi-Fi 6, BLE 5.0, Zigbee, and Thread). Designed with the thumb-size footprint and a single-sided mount of the XIAO Series, it's perfect for space-limited projects. Encrypted on the chip, the XIAO ESP32C6 ensures a desired level of security, streamlined development experience, and swift market entry by integrating easily with major IoT Cloud platforms.

Special Price $4.41
$0.49
(10%)
In stock
XIAO Dev Board
XIAO SAMD21
XIAO RP2040
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32-C3
XIAO ESP32-S3
XIAO ESP32-S3 Plus
XIAO ESP32-S3 Sense
XIAO ESP32-C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
XIAO nRF54L15
XIAO nRF54L15 Sense
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Tape & Reel
-
+
Product Details
Wiki & Learn
Reviews