OpenClaw OpenClaw
⌘ K
Loading...

Seeed Studio XIAO ESP32-C6 (3PCS)

SKU
102010574
Rating:
97.25 % of 100

This is a 3PCs pack of XIAO ESP32-C6, which is a cost-effective MCU based on Espressif’s ESP32-C6. This compact MCU excels in Matter-compliant smart home applications with its support for various wireless connectivity (2.4GHz Wi-Fi 6, BLE 5.0, Zigbee, and Thread). Designed with the thumb-size footprint and a single-sided mount of the XIAO Series, it's perfect for space-limited projects. Encrypted on the chip, the XIAO ESP32-C6 ensures a desired level of security streamlined development experience, and swift market entry by integrating easily with major IoT Cloud platforms.

$14.99
In stock
  • 10+: $14.99
XIAO Dev Board
XIAO SAMD21
XIAO SAMD21 Plus
XIAO RP2040
XIAO RP2040 Plus
XIAO nRF52840
XIAO nRF52840 Plus
XIAO nRF52840 Sense
XIAO nRF52840 Sense Plus
XIAO ESP32C3
XIAO ESP32S3
XIAO ESP32S3 Plus
XIAO ESP32S3 Sense
XIAO ESP32C6
XIAO RA4M1
XIAO RP2350
XIAO MG24
XIAO MG24 Sense
XIAO nRF54L15
XIAO nRF54L15 Sense
XIAO ESP32-C5
XIAO nRF54LM20A
XIAO nRF54LM20A Sense
XIAO STM32C5
Pin Header
Un-Soldered
Pre-Soldered
Package
1pcs
3pcs
Tape & Reel
-
+
Product Details
Wiki & Learn
Reviews