Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • Compatible with Worldwide LoRaWAN® Networks: Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
  • Long Range & Battery powered: Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
  • Designed to Use in Harsh Environments: -40℃ ~ 85℃ operating temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
  • Simple Configuration: SenseCAP provides a no-code experience that enables users to finish configuration with 4 steps through SenseCAP Mate APP.

High-performance Guarantee

We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP S210X went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.

  • High-Low Temperature Test - determine performance under adverse temperature conditions.
  • Conformance Test - whether the collected values of multiple devices are consistent
  • Waterproof Test
  • Freezing Test
  • Long-Range Communication Test - whether the device loses packets under long-distance transmission
  • R&D and Production Test - to test the pass rate of multiple devices under factory conditions

Specification

pH

Range

0 to 14 pH

Accuracy

±0.1 pH

Resolution

0.01 pH

Temperature (Built-in junction box*)

Range

-40 to 80 ℃

Accuracy

±0.5 ℃

Resolution

0.1 ℃

General Parameters

Product Model

S2106

Microcontroller

Wio-E5

Support Protocol

LoRaWAN v1.0.3 Class A

Built-in Bluetooth

App Tool to change parameters

LoRaWAN Channel Plan

IN865/EU868/US915/AU915/ AS923/KR920/RU864 **

Max Transmitted Power

19dBm

Sensitivity

-136dBm@SF12 BW=125KHz

Communication Distance

2 to 10 km (depending on gateway antenna and environments

IP Rating

IP66(LoRa DTU); IP65()Junction box); IP68(Sensor probe)

Operating Temperature

-40 to +85 °C

Operating Humidity

0 to 100 %RH (non-condensing)

Device Weight

600g

Cable Length

2 meters (DTU to junction box);

5 meters (Junction box to probe)

Maintenance and calibration

The probe needs to be cleaned every 3 to 6 months and calibrated every 6 to 12 months

Certification

CE / FCC / RoHS

Battery (Contained in equipment)

Battery Life

Up to 10 years***

Battery Capacity

19Ah (non-rechargeable)

Battery Type

Standard D-size SOCl2 Battery

 

Note:

the temperature sensor in the junction box can not measure the temperature of water or soil.

* Every single device can support 7 frequency plans.

** This wireless LoRaWAN sensor supports up to 10 years of battery life, but the actual battery life varies from data upload interval, data payload, and distance between gateways.

*** We have updated the battery life table, which should provide you with a better estimate of the actual battery life of your device. We recommend that you refer to the updated table when making any judgment or decision related to the battery life of your device.

 

LoRaWAN Frequency

Note:

No Frequency limitation. The sensor can be switched to other frequency plans at any time.

S210x Devices are manufactured to support the universal frequency plan from 863MHz ~928MHz in one SKU. That is to say, every single device can support the frequency plans below:

Frequency Plan

Common Name

Sub-band

EU863-870

EU868

___

US902-928

US915

Sub-band from 1 to 8

AU915-928

AU915

Sub-band from 1 to 8

AS923

AS923

AS923_1, AS923_2, AS923_3, AS923_4

IN865-867

IN865

___

KR920-923

KR920

___

RU864-867

RU864

___

The frequency plan setting is none by default and it will not transmit RF signal until it has been set by App via Bluetooth at the first power-up. And it can be changed to other frequency plans at any time.

Hardware Overview

SenseCAP LoRaWAN S2106 pH Sensor measures pH at the range of 0~14. This pH Sensor measures the hydrogen-ion activity in water-based solutions, indicating its acidity or basicity expressed as pH. pH level is an important indicator in many scenarios, especially in monitoring soil conditions and water quality. S2106 can be widely applicable in water and soil sensing scenarios. It is specifically optimized for OTA with built-in Bluetooth, which enables quick setup and update. Benefiting from LoRa and IP66 design, this sensor features stability and reliability and can cover a long transmission range while keeping lower power consumption. Unlike wireline devices, it is battery-powered, reducing the workload and complexity of the deployment, and can be disassembled and installed in a few minutes.

SenseCAP S210X is a series of wireless LoRaWAN® sensors.

It can cover a transmission range of 2km in urban scenes and 10km in line-of-sight scenes while keeping lower power consumption during the transmission process. Together with a replaceable battery that supports up to 10 years of usage and an industrial IP66 enclosure. It supports -40 ~ 85℃ operating temperature and can be deployed in harsh environments.

Application

Sewage Treatment, Swimming Pools and Spas, Poultry Farm, Livestock Shed, Hydroponics, River Monitoring, and Scientific Experiments

SenseCAP S210X is compatible with LoRaWAN® V1.0.3 protocol and can work with Gateway - LoRaWAN Device - SenseCAP.

LoRaWAN® gateways can provide LoRaWAN® network coverage which is required when using such sensors. S210X can be connected to different LoRaWAN® gateways while what Seeed provides offers you a seamless user experience.

 

Helium Network: Sensors work in areas covered by Helium Network (Check on Helium Explorer). You can check the SenseCAP M1 LoRaWAN Indoor Gateway - US915 - Seeed Studio and SenseCAP M2 Light Hotspot and Software License - Seeed Studio.

 

LoRaWAN Network: Sensors work in LoRaWAN® networks, like The Things Network, Loriot, Chirpstack, etc. You can check the SenseCAP Gateway - LoRaWAN EU915 - Seeed Studio and the SenseCAP-Multi-Platform-LoRaWAN-Indoor-Gateway-SX1302-US915-p-5472 - Seeed Studio.

 

We highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.

Seeed provides the SenseCAP Portal platform and SenseCAP Mate APP to help users better manage and check data remotely

  • SenseCAP Portal, for Device, Data, and Access Key Management - Seeed Studio IIoT Solutions is a web service to enable users to manage SenseCAP devices and view data through the web.Bind and manage all devices in one account
  • Includes Dashboard, Device Management, Data Management, and Access Key Management
  • Provides MQTT and HTTP API to users for further development
  • SenseCAP APP in iOS and Android Versions - Seeed Studio IIoT Solutions is a powerful APP for data visualization and remote device management.Save time - provides a scan-and-play experience to enable users to complete the whole configuration in 4 steps
  • Works for people with less or no technical background to get started with sensor data easily
  • Acquire and view data on clean user interfaces
  • Set time intervals: improve the battery efficiency
  • Set threshold values: focus on the data you need to take action for - coming soon
  • Send alarms if data is out of the safe range - coming soon

Certification

HSCODE9027899090
USHSCODE9027894590
UPC
EUHSCODE9027109000
COOCHINA

Part List

Sensor Node

1

Bracket

2

Quick Start Guide

1

KA4*20mm Self-drilling Screw

4

SenseCAP S2106 - LoRaWAN® pH Sensor

SKU 101070001

A battery-powered IP66 wireless pH sensor, ranging from 0~14 pH, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. Used in smart farming, hydroponics, and environment monitoring solutions.

USD$199.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy