the AI Hardware Partner
Toggle Nav
Loading...

Shop easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi at Seeed Studio, offering wide selection of electronic modules for makers to DIY projects. Quality Guarantees. Lifetime Tech Support. Full Tutorials and Projects.

Well, yet another potentiometer - with NEEDLES!Able to be tweaked with 1200 mark (total 10 cycles, 120 mark/cycle)
$7.90
Out of stock

PRODUCT DETAILS

Well, yet another potentiometer - with NEEDLES!
Able to be tweaked with 1200 mark (total 10 cycles, 120 mark/cycle). Should be good enough to help shoot some stars.

Spec:

Power rating (70℃)1.6W
Angle of rotation  3600°±10°
Voltage rating  160V
Machine endurance  10000 Cycles
Resistance range  1KΩ
Resistance tolerance   ±5%、±10%
Linearity   ±0.1%~±1%





     

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 17g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ