Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Snips Voice Interaction Development Kits empowers users to jump start their development of voice interfaces and easily integrate the Snips AI Voice Platform with hardware. Snips runs on device, meaning all of your voice commands and data are processed locally rather than being sent to the cloud. This on-device processing results in a completely secure offline voice assistant that keeps your personal data private, as it should be.

The Voice Interaction Base Kit allows you to run the entire Snips AI Voice Platform. Powered by a Raspberry Pi 3 Model B+ and the ReSpeaker 2-Mics Pi HAT, it is capable of acting as your home smart speaker. Along with the kit comes a speaker, a Grove - Temperature & Humidity Sensor (SHT31), a Grove - Relay, and a pegboard to hang it on a wall or create a nifty stand.

But that's not all! The Voice Interaction Satellite Kit will extend your base station to reach each room of your house and allow you to interact with the hardware based on where you issue your commands!

Check out the video below and get started assembling the Snips Voice Interaction Kit to build your next voice project.

Certification

HSCODE9023009000
USHSCODE8517180050
UPC841454122319
EUHSCODE9023001000
COOCHINA

Part List

Electronics

Raspberry Pi3 B+

1

ReSpeaker 2-Mics Pi HAT

1

Grove – Relay

1

Grove - Temperature&Humidity Sensor (SHT31)

1

Speaker 6Ohm 2W

1

MicroSD Card

1

Power adapter with Micro USB connector

1

Grove cable

2

Acrylic

Acrylic Base panel

1

Acrylic Protective cover for Relay

1

Acrylic Table stand

2

Assembly components

6mm,M2 full thread black hex nylon spacer

3

12mm,M2 full thread black hex nylon spacer

5

25mm,M2 full thread black hex nylon spacer

3

6mm,M2.5 full thread black hex nylon spacer

4

5mm,M2 carbon steel phillips screw

22

5mm,M2.5 nylon phillips screw  

8

10mm,M3 carbon steel phillips screw

4

6mm,M2 full thread black hex nylon spacer

3

Blue rope

1

Screw driver

1

Snips Voice Interaction Base Kit

SKU 110060970
USD$115.00
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy