Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

* All Satellite Kits require a Base Kit or Raspberry Pi 3 B+ in order to operate as intended.



The Voice Interaction Satellite Kit can extend the reach of your base station to each room in your house and enable you to interact with the hardware based on where you issue your commands! You can arrange multiple Satellite Kits throughout your home to add new functionality to the Base Kit or any other smart speaker, extending your voice control across several rooms.



The Voice Interaction Satellite Kit is powered by a Raspberry Pi Zero W and the ReSpeaker 2-Mics Pi HAT. Along with the kit comes a speaker, a Grove - Temperature&Humidity Sensor (SHT31) sensor, a Grove Relay , and a pegboard to hang it on a wall or create a nifty stand.



Check out the video below and get started assembling the Snips Voice Interaction Kits to build your next voice project.

Certification

HSCODE9023009000
USHSCODE8517180050
UPC841454122302
EUHSCODE9023001000
COOCHINA

Part List

Electronics

Raspberry Pi Zero Wireless

1

ReSpeaker 2-Mics Pi HAT

1

Grove – Relay

1

Grove - Temperature&Humidity Sensor (SHT31)

1

Speaker 6Ohm 2W

1

MicroSD Card

1

Power adapter with Micro USB connector

1

Grove cable

2

Acrylic

Acrylic Base panel

1

Acrylic Protective cover for Relay

1

Acrylic Table stand

2

Assembly components

6mm,M2 full thread black hex nylon spacer

3

12mm,M2 full thread black hex nylon spacer

5

25mm,M2 full thread black hex nylon spacer

3

6mm,M2.5 full thread black hex nylon spacer

4

5mm,M2 carbon steel phillips screw

22

5mm,M2.5 nylon phillips screw  

8

10mm,M3 carbon steel phillips screw

4

6mm,M2 full thread black hex nylon spacer

3

Blue rope

1

Screw driver

1

Snips Voice Interaction Satellite Kit

SKU 110060969
USD$85.00
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy