The solar charger is a stackable shield to Arduino compatible platforms, enables adaptive battery power and act as energy harvester for in-field charging. You may use various batteries that has the voltage of 2.7V-4.2V to shift up for 5V output, or put on Li-ion battery and solar panel to form an autonomous sensor unit. The maximum current provided by the board can get up to 700mA. An USB connector is also useful to charge the battery.
Features
Short circuit protection
Battery status indication ( Red : Charging , Green: Charged )
5V via USB port for powering small devices like USB Lamp, Cooler pads etc.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Certification
HSCODE
8504909000
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 20g
Battery
Exclude
Solar Charger Shield V2
SKU 106100002
Please consider Solar Charger Shield v2
USD$13.50
Discontinued
You may also add
SKU
SKU
SKU
SKU
SKU
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy