OpenClaw OpenClaw
⌘ K
Loading...

The XIAOML Kit

SKU
E2025080501
Rating:
100 % of 100

Experience hands-on machine learning with this XIAOML Kit designed to complement Professor Vijay Janapa Reddi 's textbook "Machine Learning Systems". Powered by the XIAO ESP32-S3 Sense with built-in camera and microphone, this comprehensive kit includes an expansion board featuring a 6-axis IMU and 0.42" OLED display, plus an SD card toolkit for data storage. Perfect for students, educators, and developers, the kit enables you to build practical applications in vision, sound, and motion through tinyML® lab sessions developed with Marcelo Rovai (UNIFEI). Create real-world projects ranging from image classification and object detection to keyword recognition and movement analysis.

$38.99

-
+
    The XIAOML Kit Quantity
    Micro SD Card Tool Kit Quantity
    Product Details
    Wiki & Learn
    Reviews