USB Infrared Toy v2
- 10+: $17.55
YOU MAY LIKE THIS
PRODUCT DETAILS
Assembled USB infrared remote control receiver/transmitter v2 designed by DangerousPrototypes.com. Use a remote control with your computer, view infrared signals on a logic analyzer, capture and replay remote control buttons, and play TV POWER codes.
Features
NEW: 100mA constant current IR transmitter with improved range
NEW: Infrared frequency measurement
NEW: Pin breakout area
Infrared remote control decoder (RC5)
Infrared signal logic analyzer
Capture and replay infrared signals
USB connection, USB bootloader for easy updates
Supported in WinLIRC
Open source (CC-BY-SA)
The internal self-test is performed on each IR Toy before it ships.
Infrared Toy Manual
Infrared Toy v2 hardware design overview
Infrared Toy forum
This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.
Techsupport
This product is designed by Dangerous, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
USB Infrared Toy v2 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708900 |
UPC | 841454102021 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
nice productI received the item very soon after placing the order. Just that I needed to update the firmware for use on irscrutinizer.
-
Generally Ok (used with custom firmware)I use this board on Linux with some custom firmware to drive a 37khz infra-red serial port. The latest batch of boards need a 100uf capacitor placed across 5V and GND to keep the MCU from dropping bytes.
-
DefectiveWorked 2 days, then was defective (LED constantly blinking, not recognized by the OS anymore). Bad quality.
-
-