Loading...

USB Power Adapter - European

SKU
106990027
A typical European USB power plug adapter to charge your Firefly at home, in the office or any places that can connect to a computer
$7.90
Out of stock
A typical European USB power plug adapter to charge your Firefly at home, in the office or any places that can connect to a computer. This power adapter can provide an efficient charging, which wonderfully match the Firfly-RK3288.
Specification:
  • Output type: DC
  • Connection: Plug In
  • Input: AC 110V-240V, 50/60 HZ
  • Output: 5V-2.5A
  • EU Standard
Part List:
USB Power plug adapter - EU x 1
For technical support and suggestions, please visit our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 61g
Battery Exclude
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.