Universal e-Paper / e ink Raw Panel Driver Board, ESP8266 WiFi Wireless
SKU
105990071
Universal e-Paper Raw Panel Driver Board,ESP8266 WiFi Wireless, e ink, arduino, allowed to display image from PC/smart phone via WiFi convenientlyallowed to display image from PC/smart phone via WiFi conveniently
- 10+: $10.40
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a universal driver board for e-Paper raw panels, thanks to the WiFi connectivity, it is allowed to display image from PC/smart phone via WiFi conveniently. Furthermore, it can also be used for Arduino development, just like any other normal Arduino board.
Features
Onboard ESP8266, supports Arduino development
Provides HTML host code
Supports Floyd-Steinberg dithering algorithm, more color combinations, better shadow rendering for the original image
Supports popular image formats: BMP, JPEG, GIF, PNG, etc.
Easy to be integrated into wireless applications
Comes with e-Paper driver (open source)
Comes with development resources and manual
Technical details
Dimensions | 48.3mm x29.6mm x10mm |
Weight | G.W 17g |
Battery | Exclude |
WiFi protocol | 802.11b/g/n |
Interface | 3-wire SPI, 4-wire SPI (default) |
Operating voltage | 5V |
Operating current | 50mA ~ 100mA |
Outline dimension | 29.57mm x 48.26mm |
Mounting holes size | 2.9mm |
Part List
e-Paper ESP8266 Driver Board | 1 |
e-Paper Adapter | 1 |
24PIN FFC | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708900 |
UPC | 841454121039 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
- Wiki for E-Paper ESP8266 Driver Board
- e-Paper Driver Board User Manual
- e-Paper Driver Board Schematic
- ESP-12F Product Specification(Datasheet)
- ESP8266 User Manual
- ESP8266EX_Datasheet
- ESP8266_System_Description
- ESP8266_PIN_List
- ESP8266-SDK_Getting_Started_Guide
- ESP8266_SDK_IOT_Demo
- ESP8266_SDK_API Guide
- ESP8266_SDK_Flash_Tool_User_Guide
- ESP8266 AT Instruction Set
- ESP8266 AT Command Examples
- ESP8266 SDK SSL User_Manual
- ESP8266 Low Power Solutions
- ESP8266 Flash RW Operation
- ESP8266 OTA Upgrade
- ESP8266 Build Environment_Guide
- ESP8266 sdk application note firmware download protocol
- ESP8266 Technical Reference
SHARED BY USERS
REVIEWS
Write Your Own Review