WS2812S RGB LED with Integrated Driver Chip (10 PCs pack)

WS2812S RGB LED with Integrated Driver Chip (10 PCs pack)

SKU 104990151
3.90
2 Available
$3.90/ 1pcs+

Description

WS2812S is an intelligent control LED light source that the control circuit and RGB chip are integrated in a package of 5050 components. It includes intelligent digital port data latch and signal reshaping amplification drive circuit. Also include a precision internal oscillator and a 12V voltage programmable constant current control part, effectively ensuring the pixel point light color height consistent.

LED with low driving voltage, environmental protection and energy saving, high brightness, scattering angle is large, good consistency, low power, long life and other advantages. The control chip integrated in LED above becoming more simple circuit, small volume, and convenient installation.


Features

  • Integrating control circuit and RGB chip

  • Built-in signal reshaping circuit

  • Built-in electric rest circuit and power lost reset circuit

  • 256 brightness and 16777216 color display

Cascading port transmission signal

Please note this is a pack with 10 individual LEDs.

 

WS2812S has 6 pins, not 4 pins. If you want 4 pins WS2812 RGB led, look at here.

 

Specification

Power Supply Voltage: +3.5~+5.3V

  • Input Voltage: -0.5~VDD+0.5V

  • Red Vf: 1.8~2.2V

  • Green Vf: 3.0~3.2V

  •  Blue Vf: 3.2~3.4V

  • Red Wavelength: 620~630 nm

  • Green Wavelength: 515~530 nm

  • Blue Wavelength: 465~475 nm

  • Red luminous intensity(20mA): 550~700 mcd

  • Green luminous intensity(20mA): 1100~1400mcd

  • Blue luminous intensity(20mA): 200~400 mcd

WS2812 Datasheet

Technical Details

Dimensions140mm x 100mm x 2mm
WeightG.W 7g    
BatteryExclude

ECCN/HTS

ECCNNot Available
HSCODE8541100000

Certification

RoHSCompliant

Documents

Reviews

View History

WS2812S RGB LED with Integrated Driver Chip (10 PCs pack)

SKU 104990151
$3.90
2 Available
$3.90/ 1pcs+
  • Description
  • Technical Details
  • Reviews
  • Questions and Answers
Notify me when it's back in stock
SUBMIT