Wio Link Environment Kit
- 10+: $44.10
YOU MAY LIKE THIS
PRODUCT DETAILS
We are always being closely connected with our surroundings. So it is important for us to get some details from an environment. This kit is supposed to finish this task perfectly, at least at a primary level. In this kit, you can find common functional modules to collect data. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over Internet at anywhere. So Wio Link will be perfect utility to making things around smarter for everyone.
Features
Include common frequently-used environment-monitoring functional modules
Grove port interfaced, more practical function and less work
Cost-effective
Weight: 154 g
Technical details
Dimensions | 160mm x90mm x40mm |
Weight | G.W 152g |
Battery | Exclude |
Part List
Grove - Moisture Sensor | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Digital Light Sensor | 1 |
Grove - Air quality sensor v1.3 | 1 |
Wio Link | 1 |
Micro USB Cable - 48cm | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
COO | CHINA |
RoHS | 1 |