Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

MeshCore is a multi platform system for enabling secure text based communications utilising LoRa radio hardware. It can be used for Off-Grid Communication, Emergency Response & Disaster Recovery, Outdoor Activities, Tactical Security including law enforcement, private security and also IoT sensor networks.

Wio Tracker L1 Pro for MeshCore comes with pre-flashed MeshCore Bluetooth Companion firmware. If you want to buy L1 Pro with pre-flashed Meshtastic firmware, please click here to buy.

      • Ready-to-Use Durable Enclosure

The L1 Pro comes with a rugged, lightweight enclosure designed for immediate use—no additional assembly required. Whether handheld or clipped onto gear, it’s built for adventure in any environment.

      • Pre-flashed with MeshCore firmware

Ready to use out of the box with pre-installed MeshCore Bluetooth Companion firmware for seamless setup.

      • Triple Power Supply Options

Equipped with a built-in 2000 mAh battery, Type-C fast charging, and solar input support, enabling flexible deployment in diverse environments—perfect for outdoor and mobile use.

 

Specification

Processor

Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz

On-chip Memory

1 MB flash and 256 kB RAM

Wireless

LoRa: Based on Wio-SX1262 Wireless Module, supports 862-930MHz

Bluetooth 5.0

GPS

L76K(GPS,BeiDou,GLONASS,QZSS)

OLED Display

Size: 1.3 inch

Resolution: 128*64 pixels

Active Area(mm): L34.5*W23.0*H1.47

Power

Type-C: 5v---1A

Solar energy interface(2.0mm 2p):5V---1A

Battery interface(1.0mm 2p JST): 3.7v---1A

Certification

FCC, CE, RoHS,EUDOC,TELEC,UKDOC

Hardware Overview

Application

Certification

HSCODE8526919090
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio Tracker L1 Board with 1.3 inch OLED Display, 3D-Printed Enclosure and battery

x1

LoRa Antenna

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

Wio Tracker L1 Pro for MeshCore

SKU 100030144

Wio Tracker L1 Pro is a MeshCore-based device featuring low power consumption, a built-in rechargeable battery, and a durable enclosure. Designed for field use, it is ready to use out of the box with no assembly required.  Wio Tracker L1 Pro for MeshCore comes with pre-flashed MeshCore Bluetooth Companion firmware.

USD$44.00
$47.90
Save $3.90(8%)
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy